IAR Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 8.32.2.178

BIOS Version: bios_6_76_00_06_eng_k3

XDCTools Version: xdctools_3_55_00_09_core_eng

Benchmark Cycles
Interrupt Latency 141
Hwi_restore() 7
Hwi_disable() 9
Hwi dispatcher prolog 119
Hwi dispatcher epilog 219
Hwi dispatcher 328
Hardware Interrupt to Blocked Task 512
Hardware Interrupt to Software Interrupt 331
Swi_enable() 58
Swi_disable() 11
Post Software Interrupt Again 20
Post Software Interrupt without Context Switch 81
Post Software Interrupt with Context Switch 162
Create a New Task without Context Switch 2025
Set a Task Priority without a Context Switch 145
Task_yield() 218
Post Semaphore No Waiting Task 65
Post Semaphore No Task Switch 160
Post Semaphore with Task Switch 250
Pend on Semaphore No Context Switch 58
Pend on Semaphore with Task Switch 277
Clock_getTicks() 9
POSIX Create a New Task without Context Switch 3544
POSIX Set a Task Priority without a Context Switch 186
POSIX Post Semaphore No Waiting Task 78
POSIX Post Semaphore No Task Switch 172
POSIX Post Semaphore with Task Switch 257
POSIX Pend on Semaphore No Context Switch 47
POSIX Pend on Semaphore with Task Switch 280

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.