![]() |
![]() |
|
LZ4 API Guide
1.00.01.00
|
#include <stdint.h>#include <stdbool.h>

Go to the source code of this file.
Data Structures | |
| struct | LZ4_compressParams |
| Compression parameters for a LZ4 frame. More... | |
| struct | LZ4_compressBlockParams |
| Compression parameters for a single LZ4 block. More... | |
| struct | LZ4_decompressParams |
| Decompression parameters for a LZ4 frame. More... | |
| struct | LZ4_decompressBlockParams |
| Decompression parameters for a single LZ4 block. More... | |
Macros | |
| #define | LZ4_COMPRESS_MAX_SIZE(n) ((size_t)((n * 101) / 100) + 27) |
| Maximum size of a compressed file, one percent plus 27 bytes larger than uncompressed data. More... | |
Typedefs | |
| typedef struct LZ4_compressParams | LZ4_compressParams |
| Compression parameters for a LZ4 frame. More... | |
| typedef struct LZ4_compressBlockParams | LZ4_compressBlockParams |
| Compression parameters for a single LZ4 block. More... | |
| typedef struct LZ4_decompressParams | LZ4_decompressParams |
| Decompression parameters for a LZ4 frame. More... | |
| typedef struct LZ4_decompressBlockParams | LZ4_decompressBlockParams |
| Decompression parameters for a single LZ4 block. More... | |
Enumerations | |
| enum | LZ4_status { LZ4_SUCCESS, LZ4_PARTIAL_SUCCESS, LZ4_NO_CONTENT_SIZE, LZ4_FRAMING_ERROR, LZ4_BLOCK_CHECKSUM_ERROR, LZ4_CONTENT_CHECKSUM_ERROR } |
| LZ4 status return types. More... | |
Functions | |
| uint32_t | LZ4_compress (const LZ4_compressParams *params, LZ4_status *status) |
| Compress a block of data to a LZ4 frame. More... | |
| uint32_t | LZ4_compressBlock (const LZ4_compressBlockParams *params, LZ4_status *status) |
| Compress a block of data to a single LZ4 block without framing. More... | |
| uint32_t | LZ4_decompress (const LZ4_decompressParams *params, LZ4_status *status) |
| Decompress a LZ4 frame to a block of data. More... | |
| uint32_t | LZ4_decompressBlock (const LZ4_decompressBlockParams *params, LZ4_status *status) |
| Decompress a single LZ4 block without framing to a block of data. More... | |
| uint32_t | LZ4_getContentSize (const uint8_t *src, LZ4_status *status) |
| Get the content size of a compressed LZ4 frame. More... | |