Functions
timer_a.c File Reference
#include <ti/devices/msp432p4xx/driverlib/timer_a.h>
#include <ti/devices/msp432p4xx/driverlib/interrupt.h>
#include <ti/devices/msp432p4xx/driverlib/debug.h>

Functions

void Timer_A_startCounter (uint32_t timer, uint_fast16_t timerMode)
 
void Timer_A_configureContinuousMode (uint32_t timer, const Timer_A_ContinuousModeConfig *config)
 
void Timer_A_configureUpMode (uint32_t timer, const Timer_A_UpModeConfig *config)
 
void Timer_A_configureUpDownMode (uint32_t timer, const Timer_A_UpDownModeConfig *config)
 
void Timer_A_initCapture (uint32_t timer, const Timer_A_CaptureModeConfig *config)
 
void Timer_A_initCompare (uint32_t timer, const Timer_A_CompareModeConfig *config)
 
uint16_t Timer_A_getCounterValue (uint32_t timer)
 
void Timer_A_clearTimer (uint32_t timer)
 
uint_fast8_t Timer_A_getSynchronizedCaptureCompareInput (uint32_t timer, uint_fast16_t captureCompareRegister, uint_fast16_t synchronizedSetting)
 
uint_fast8_t Timer_A_getOutputForOutputModeOutBitValue (uint32_t timer, uint_fast16_t captureCompareRegister)
 
uint_fast16_t Timer_A_getCaptureCompareCount (uint32_t timer, uint_fast16_t captureCompareRegister)
 
void Timer_A_setOutputForOutputModeOutBitValue (uint32_t timer, uint_fast16_t captureCompareRegister, uint_fast8_t outputModeOutBitValue)
 
void Timer_A_generatePWM (uint32_t timer, const Timer_A_PWMConfig *config)
 
void Timer_A_stopTimer (uint32_t timer)
 
void Timer_A_setCompareValue (uint32_t timer, uint_fast16_t compareRegister, uint_fast16_t compareValue)
 
void Timer_A_clearInterruptFlag (uint32_t timer)
 
void Timer_A_clearCaptureCompareInterrupt (uint32_t timer, uint_fast16_t captureCompareRegister)
 
void Timer_A_enableInterrupt (uint32_t timer)
 
void Timer_A_disableInterrupt (uint32_t timer)
 
uint32_t Timer_A_getInterruptStatus (uint32_t timer)
 
void Timer_A_enableCaptureCompareInterrupt (uint32_t timer, uint_fast16_t captureCompareRegister)
 
void Timer_A_disableCaptureCompareInterrupt (uint32_t timer, uint_fast16_t captureCompareRegister)
 
uint32_t Timer_A_getCaptureCompareInterruptStatus (uint32_t timer, uint_fast16_t captureCompareRegister, uint_fast16_t mask)
 
uint32_t Timer_A_getEnabledInterruptStatus (uint32_t timer)
 
uint32_t Timer_A_getCaptureCompareEnabledInterruptStatus (uint32_t timer, uint_fast16_t captureCompareRegister)
 
void Timer_A_registerInterrupt (uint32_t timer, uint_fast8_t interruptSelect, void(*intHandler)(void))
 
void Timer_A_unregisterInterrupt (uint32_t timer, uint_fast8_t interruptSelect)
 

Copyright 2018, Texas Instruments Incorporated