|
void | ADC14_enableModule (void) |
|
bool | ADC14_disableModule (void) |
|
bool | ADC14_enableSampleTimer (uint32_t multiSampleConvert) |
|
bool | ADC14_disableSampleTimer (void) |
|
bool | ADC14_initModule (uint32_t clockSource, uint32_t clockPredivider, uint32_t clockDivider, uint32_t internalChannelMask) |
|
void | ADC14_setResolution (uint32_t resolution) |
|
uint_fast32_t | ADC14_getResolution (void) |
|
bool | ADC14_setSampleHoldTrigger (uint32_t source, bool invertSignal) |
|
bool | ADC14_setSampleHoldTime (uint32_t firstPulseWidth, uint32_t secondPulseWidth) |
|
bool | ADC14_configureMultiSequenceMode (uint32_t memoryStart, uint32_t memoryEnd, bool repeatMode) |
|
bool | ADC14_configureSingleSampleMode (uint32_t memoryDestination, bool repeatMode) |
|
bool | ADC14_enableConversion (void) |
|
bool | ADC14_toggleConversionTrigger (void) |
|
void | ADC14_disableConversion (void) |
|
bool | ADC14_isBusy (void) |
|
bool | ADC14_configureConversionMemory (uint32_t memorySelect, uint32_t refSelect, uint32_t channelSelect, bool differntialMode) |
|
bool | ADC14_enableComparatorWindow (uint32_t memorySelect, uint32_t windowSelect) |
|
bool | ADC14_disableComparatorWindow (uint32_t memorySelect) |
|
bool | ADC14_setComparatorWindowValue (uint32_t window, int16_t low, int16_t high) |
|
bool | ADC14_setResultFormat (uint32_t resultFormat) |
|
uint_fast16_t | ADC14_getResult (uint32_t memorySelect) |
|
void | ADC14_getMultiSequenceResult (uint16_t *res) |
|
void | ADC14_getResultArray (uint32_t memoryStart, uint32_t memoryEnd, uint16_t *res) |
|
bool | ADC14_enableReferenceBurst (void) |
|
bool | ADC14_disableReferenceBurst (void) |
|
bool | ADC14_setPowerMode (uint32_t adcPowerMode) |
|
void | ADC14_enableInterrupt (uint_fast64_t mask) |
|
void | ADC14_disableInterrupt (uint_fast64_t mask) |
|
uint_fast64_t | ADC14_getInterruptStatus (void) |
|
uint_fast64_t | ADC14_getEnabledInterruptStatus (void) |
|
void | ADC14_clearInterruptFlag (uint_fast64_t mask) |
|
void | ADC14_registerInterrupt (void(*intHandler)(void)) |
|
void | ADC14_unregisterInterrupt (void) |
|