55 #ifndef ti_drivers_i2c_I2CMSP432__include 56 #define ti_drivers_i2c_I2CMSP432__include 66 #include <ti/drivers/dpl/HwiP.h> 67 #include <ti/drivers/dpl/SemaphoreP.h> 118 #define I2CMSP432_P1_6_UCB0SDA 0x00000116 120 #define I2CMSP432_P1_7_UCB0SCL 0x00000117 123 #define I2CMSP432_P2_0_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x20) 125 #define I2CMSP432_P2_0_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x20) 127 #define I2CMSP432_P2_0_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x20) 129 #define I2CMSP432_P2_0_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x20) 132 #define I2CMSP432_P2_1_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x21) 134 #define I2CMSP432_P2_1_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x21) 136 #define I2CMSP432_P2_1_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x21) 138 #define I2CMSP432_P2_1_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x21) 141 #define I2CMSP432_P2_2_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x22) 143 #define I2CMSP432_P2_2_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x22) 145 #define I2CMSP432_P2_2_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x22) 147 #define I2CMSP432_P2_2_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x22) 150 #define I2CMSP432_P2_3_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x23) 152 #define I2CMSP432_P2_3_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x23) 154 #define I2CMSP432_P2_3_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x23) 156 #define I2CMSP432_P2_3_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x23) 159 #define I2CMSP432_P2_4_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x24) 161 #define I2CMSP432_P2_4_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x24) 163 #define I2CMSP432_P2_4_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x24) 165 #define I2CMSP432_P2_4_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x24) 168 #define I2CMSP432_P2_5_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x25) 170 #define I2CMSP432_P2_5_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x25) 172 #define I2CMSP432_P2_5_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x25) 174 #define I2CMSP432_P2_5_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x25) 177 #define I2CMSP432_P2_6_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x26) 179 #define I2CMSP432_P2_6_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x26) 181 #define I2CMSP432_P2_6_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x26) 183 #define I2CMSP432_P2_6_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x26) 186 #define I2CMSP432_P2_7_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x27) 188 #define I2CMSP432_P2_7_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x27) 190 #define I2CMSP432_P2_7_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x27) 192 #define I2CMSP432_P2_7_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x27) 195 #define I2CMSP432_P3_0_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x30) 197 #define I2CMSP432_P3_0_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x30) 199 #define I2CMSP432_P3_0_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x30) 201 #define I2CMSP432_P3_0_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x30) 204 #define I2CMSP432_P3_1_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x31) 206 #define I2CMSP432_P3_1_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x31) 208 #define I2CMSP432_P3_1_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x31) 210 #define I2CMSP432_P3_1_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x31) 213 #define I2CMSP432_P3_2_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x32) 215 #define I2CMSP432_P3_2_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x32) 217 #define I2CMSP432_P3_2_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x32) 219 #define I2CMSP432_P3_2_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x32) 222 #define I2CMSP432_P3_3_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x33) 224 #define I2CMSP432_P3_3_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x33) 226 #define I2CMSP432_P3_3_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x33) 228 #define I2CMSP432_P3_3_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x33) 231 #define I2CMSP432_P3_4_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x34) 233 #define I2CMSP432_P3_4_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x34) 235 #define I2CMSP432_P3_4_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x34) 237 #define I2CMSP432_P3_4_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x34) 240 #define I2CMSP432_P3_5_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x35) 242 #define I2CMSP432_P3_5_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x35) 244 #define I2CMSP432_P3_5_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x35) 246 #define I2CMSP432_P3_5_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x35) 249 #define I2CMSP432_P3_6_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x36) 251 #define I2CMSP432_P3_6_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x36) 253 #define I2CMSP432_P3_6_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x36) 255 #define I2CMSP432_P3_6_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x36) 258 #define I2CMSP432_P3_7_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x37) 260 #define I2CMSP432_P3_7_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x37) 262 #define I2CMSP432_P3_7_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x37) 264 #define I2CMSP432_P3_7_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x37) 267 #define I2CMSP432_P6_4_UCB1SDA 0x00000164 269 #define I2CMSP432_P6_5_UCB1SCL 0x00000165 271 #define I2CMSP432_P6_6_UCB3SDA 0x00000266 273 #define I2CMSP432_P6_7_UCB3SCL 0x00000267 276 #define I2CMSP432_P7_0_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x70) 278 #define I2CMSP432_P7_0_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x70) 280 #define I2CMSP432_P7_0_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x70) 282 #define I2CMSP432_P7_0_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x70) 285 #define I2CMSP432_P7_1_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x71) 287 #define I2CMSP432_P7_1_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x71) 289 #define I2CMSP432_P7_1_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x71) 291 #define I2CMSP432_P7_1_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x71) 294 #define I2CMSP432_P7_2_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x72) 296 #define I2CMSP432_P7_2_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x72) 298 #define I2CMSP432_P7_2_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x72) 300 #define I2CMSP432_P7_2_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x72) 303 #define I2CMSP432_P7_3_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x73) 305 #define I2CMSP432_P7_3_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x73) 307 #define I2CMSP432_P7_3_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x73) 309 #define I2CMSP432_P7_3_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x73) 312 #define I2CMSP432_P7_4_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x74) 314 #define I2CMSP432_P7_4_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x74) 316 #define I2CMSP432_P7_4_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x74) 318 #define I2CMSP432_P7_4_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x74) 321 #define I2CMSP432_P7_5_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x75) 323 #define I2CMSP432_P7_5_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x75) 325 #define I2CMSP432_P7_5_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x75) 327 #define I2CMSP432_P7_5_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x75) 330 #define I2CMSP432_P7_6_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x76) 332 #define I2CMSP432_P7_6_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x76) 334 #define I2CMSP432_P7_6_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x76) 336 #define I2CMSP432_P7_6_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x76) 339 #define I2CMSP432_P7_7_UCB0SDA ((PMAP_UCB0SDA << 10) | 0x77) 341 #define I2CMSP432_P7_7_UCB0SCL ((PMAP_UCB0SCL << 10) | 0x77) 343 #define I2CMSP432_P7_7_UCB2SDA ((PMAP_UCB2SDA << 10) | 0x77) 345 #define I2CMSP432_P7_7_UCB2SCL ((PMAP_UCB2SCL << 10) | 0x77) 348 #define I2CMSP432_P10_2_UCB3SDA 0x000001A2 350 #define I2CMSP432_P10_3_UCB3SCL 0x000001A3 390 typedef enum I2CMSP432_Mode {
391 I2CMSP432_IDLE_MODE = 0,
392 I2CMSP432_WRITE_MODE,
394 I2CMSP432_ERROR = 0xFF
455 typedef struct I2CMSP432_Object {
456 SemaphoreP_Handle mutex;
457 SemaphoreP_Handle transferComplete;
459 HwiP_Handle hwiHandle;
468 uint8_t *writeBufIdx;
469 size_t writeCountIdx;
475 uint32_t perfConstraintMask;
477 volatile I2CMSP432_Mode mode;
uint16_t clkPin
Definition: I2CMSP432.h:445
This structure defines the I2C slave address, pointers to write and read buffers, and their associate...
Definition: I2C.h:410
struct I2CMSP432_HWAttrsV1 I2CMSP432_HWAttrsV1
I2CMSP432 Hardware attributes.
const I2C_FxnTable I2CMSP432_fxnTable
Power notify object structure.
Definition: Power.h:121
uint32_t intNum
Definition: I2CMSP432.h:439
enum I2C_TransferMode_ I2C_TransferMode
This I2C driver supports two transfer modes of operation: blocking and callback. The transfer mode is...
The definition of an I2C function table that contains the required set of functions to control a spec...
Definition: I2C.h:554
uint16_t dataPin
Definition: I2CMSP432.h:447
uint32_t intPriority
Definition: I2CMSP432.h:441
uint8_t clockSource
Definition: I2CMSP432.h:443
void(* I2C_CallbackFxn)(I2C_Handle handle, I2C_Transaction *transaction, bool transferStatus)
I2C callback function prototype. The application is responsible for declaring a callback function whe...
Definition: I2C.h:474
uint32_t baseAddr
Definition: I2CMSP432.h:437
I2CMSP432 Hardware attributes.
Definition: I2CMSP432.h:435
Inter-Intergrated Circuit driver interface.