Functions
lz4.c File Reference
#include <stdint.h>
#include <stdlib.h>
#include <stdbool.h>
#include <stdio.h>
#include "lz4.h"
#include "lz4_common.h"
#include "lz4_xxhash.h"
Include dependency graph for lz4.c:

Functions

uint32_t LZ4_compress (const LZ4_compressParams *params, LZ4_status *status)
 Compress a block of data to a LZ4 frame. More...
 
uint32_t LZ4_compressBlock (const LZ4_compressBlockParams *params, LZ4_status *status)
 Compress a block of data to a single LZ4 block without framing. More...
 
uint32_t LZ4_decompress (const LZ4_decompressParams *params, LZ4_status *status)
 Decompress a LZ4 frame to a block of data. More...
 
uint32_t LZ4_decompressBlock (const LZ4_decompressBlockParams *params, LZ4_status *status)
 Decompress a single LZ4 block without framing to a block of data. More...
 
uint32_t LZ4_getContentSize (const uint8_t *src, LZ4_status *status)
 Get the content size of a compressed LZ4 frame. More...
 
Copyright 2018, Texas Instruments Incorporated