144 #ifndef ti_drivers_GPIOMSP432__include 145 #define ti_drivers_GPIOMSP432__include 216 #define GPIOMSP432_EMPTY_PIN 0x0000 222 #define GPIOMSP432_P1_0 0x101 223 #define GPIOMSP432_P1_1 0x102 224 #define GPIOMSP432_P1_2 0x104 225 #define GPIOMSP432_P1_3 0x108 226 #define GPIOMSP432_P1_4 0x110 227 #define GPIOMSP432_P1_5 0x120 228 #define GPIOMSP432_P1_6 0x140 229 #define GPIOMSP432_P1_7 0x180 231 #define GPIOMSP432_P2_0 0x201 232 #define GPIOMSP432_P2_1 0x202 233 #define GPIOMSP432_P2_2 0x204 234 #define GPIOMSP432_P2_3 0x208 235 #define GPIOMSP432_P2_4 0x210 236 #define GPIOMSP432_P2_5 0x220 237 #define GPIOMSP432_P2_6 0x240 238 #define GPIOMSP432_P2_7 0x280 240 #define GPIOMSP432_P3_0 0x301 241 #define GPIOMSP432_P3_1 0x302 242 #define GPIOMSP432_P3_2 0x304 243 #define GPIOMSP432_P3_3 0x308 244 #define GPIOMSP432_P3_4 0x310 245 #define GPIOMSP432_P3_5 0x320 246 #define GPIOMSP432_P3_6 0x340 247 #define GPIOMSP432_P3_7 0x380 249 #define GPIOMSP432_P4_0 0x401 250 #define GPIOMSP432_P4_1 0x402 251 #define GPIOMSP432_P4_2 0x404 252 #define GPIOMSP432_P4_3 0x408 253 #define GPIOMSP432_P4_4 0x410 254 #define GPIOMSP432_P4_5 0x420 255 #define GPIOMSP432_P4_6 0x440 256 #define GPIOMSP432_P4_7 0x480 258 #define GPIOMSP432_P5_0 0x501 259 #define GPIOMSP432_P5_1 0x502 260 #define GPIOMSP432_P5_2 0x504 261 #define GPIOMSP432_P5_3 0x508 262 #define GPIOMSP432_P5_4 0x510 263 #define GPIOMSP432_P5_5 0x520 264 #define GPIOMSP432_P5_6 0x540 265 #define GPIOMSP432_P5_7 0x580 267 #define GPIOMSP432_P6_0 0x601 268 #define GPIOMSP432_P6_1 0x602 269 #define GPIOMSP432_P6_2 0x604 270 #define GPIOMSP432_P6_3 0x608 271 #define GPIOMSP432_P6_4 0x610 272 #define GPIOMSP432_P6_5 0x620 273 #define GPIOMSP432_P6_6 0x640 274 #define GPIOMSP432_P6_7 0x680 282 #define GPIOMSP432_P7_0 0x701 283 #define GPIOMSP432_P7_1 0x702 284 #define GPIOMSP432_P7_2 0x704 285 #define GPIOMSP432_P7_3 0x708 286 #define GPIOMSP432_P7_4 0x710 287 #define GPIOMSP432_P7_5 0x720 288 #define GPIOMSP432_P7_6 0x740 289 #define GPIOMSP432_P7_7 0x780 291 #define GPIOMSP432_P8_0 0x801 292 #define GPIOMSP432_P8_1 0x802 293 #define GPIOMSP432_P8_2 0x804 294 #define GPIOMSP432_P8_3 0x808 295 #define GPIOMSP432_P8_4 0x810 296 #define GPIOMSP432_P8_5 0x820 297 #define GPIOMSP432_P8_6 0x840 298 #define GPIOMSP432_P8_7 0x880 300 #define GPIOMSP432_P9_0 0x901 301 #define GPIOMSP432_P9_1 0x902 302 #define GPIOMSP432_P9_2 0x904 303 #define GPIOMSP432_P9_3 0x908 304 #define GPIOMSP432_P9_4 0x910 305 #define GPIOMSP432_P9_5 0x920 306 #define GPIOMSP432_P9_6 0x940 307 #define GPIOMSP432_P9_7 0x980 309 #define GPIOMSP432_P10_0 0xa01 310 #define GPIOMSP432_P10_1 0xa02 311 #define GPIOMSP432_P10_2 0xa04 312 #define GPIOMSP432_P10_3 0xa08 313 #define GPIOMSP432_P10_4 0xa10 314 #define GPIOMSP432_P10_5 0xa20 315 #define GPIOMSP432_P10_6 0xa40 316 #define GPIOMSP432_P10_7 0xa80 318 #define GPIOMSP432_PJ_0 0xb01 319 #define GPIOMSP432_PJ_1 0xb02 320 #define GPIOMSP432_PJ_2 0xb04 321 #define GPIOMSP432_PJ_3 0xb08 322 #define GPIOMSP432_PJ_4 0xb10 323 #define GPIOMSP432_PJ_5 0xb20 324 #define GPIOMSP432_PJ_6 0xb40 325 #define GPIOMSP432_PJ_7 0xb80 GPIO_PinConfig * pinConfigs
Definition: GPIOMSP432.h:180
uint32_t numberOfPinConfigs
Definition: GPIOMSP432.h:186
uint32_t intPriority
Definition: GPIOMSP432.h:204
GPIO_CallbackFxn * callbacks
Definition: GPIOMSP432.h:183
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:275
struct GPIOMSP432_Config GPIOMSP432_Config
GPIO device specific driver configuration structure.
uint32_t numberOfCallbacks
Definition: GPIOMSP432.h:189
GPIO device specific driver configuration structure.
Definition: GPIOMSP432.h:178
void(* GPIO_CallbackFxn)(uint_least8_t index)
GPIO callback function type.
Definition: GPIO.h:363