ADCMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016-2017 Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
49 #ifndef ti_drivers_adc_ADCMSP432__include
50 #define ti_drivers_adc_ADCMSP432__include
51 
52 #ifdef __cplusplus
53 extern "C" {
54 #endif
55 
56 #include <stdint.h>
57 #include <stdbool.h>
58 
59 #include <ti/drivers/ADC.h>
60 #include <ti/drivers/dpl/HwiP.h>
61 #include <ti/drivers/dpl/SemaphoreP.h>
62 #include <ti/drivers/Power.h>
63 
64 /*
65  * ADC port/pin defines for pin configuration. Ports P2, P3, and P7 are
66  * configurable through the port mapping controller. None of the port
67  * mappings support ADC.
68  * Channel specifies the ADC channel and ranges from 0 to 23.
69  * pin range: 0 - 7, port range: 0 - 15
70  *
71  *
72  * 15 - 10 9 8 7 - 4 3 - 0
73  * ---------------------------------
74  * | CHANNEL | X | X | PORT | PIN |
75  * ---------------------------------
76  *
77  * channel = pinConfig >> 10
78  * port = (pinConfig >> 4) & 0xf
79  * pin = 1 << (pinConfig & 0xf)
80  * moduleFunction = (pinConfig >> 8) & 0x3
81  *
82  * For non-configurable ports (bits 20 - 12 will be 0).
83  * Bits 8 and 9 hold the module function (PRIMARY, SECONDARY, or
84  * TERTIALRY). All ADC modes are TERTIALRY, so bits 8 and 9
85  * are 1.
86  *
87  * MAP_GPIO_setAsPeripheralModuleFunctionInputPin(port,
88  * pin, moduleFunction);
89  * or:
90  * MAP_GPIO_setAsPeripheralModuleFunctionOutputPin(port,
91  * pin, moduleFunction);
92  *
93  */
94 /* Port 4 */
95 #define ADCMSP432_P4_0_A13 ((13 << 10) | 0x0340) /* ch 13, port 4, pin 0 */
96 #define ADCMSP432_P4_1_A12 ((12 << 10) | 0x0341) /* ch 12, port 4, pin 1 */
97 #define ADCMSP432_P4_2_A11 ((11 << 10) | 0x0342) /* ch 11, port 4, pin 2 */
98 #define ADCMSP432_P4_3_A10 ((10 << 10) | 0x0343) /* ch 10, port 4, pin 3 */
99 #define ADCMSP432_P4_4_A9 ((9 << 10) | 0x0344) /* ch 9, port 4, pin 4 */
100 #define ADCMSP432_P4_5_A8 ((8 << 10) | 0x0345) /* ch 8, port 4, pin 5 */
101 #define ADCMSP432_P4_6_A7 ((7 << 10) | 0x0346) /* ch 7, port 4, pin 6 */
102 #define ADCMSP432_P4_7_A6 ((6 << 10) | 0x0347) /* ch 6, port 4, pin 7 */
103 
104 /* Port 5 */
105 #define ADCMSP432_P5_0_A5 ((5 << 10) | 0x0350) /* ch 5, port 5, pin 0 */
106 #define ADCMSP432_P5_1_A4 ((4 << 10) | 0x0351) /* ch 4, port 5, pin 1 */
107 #define ADCMSP432_P5_2_A3 ((3 << 10) | 0x0352) /* ch 3, port 5, pin 2 */
108 #define ADCMSP432_P5_3_A2 ((2 << 10) | 0x0353) /* ch 2, port 5, pin 3 */
109 #define ADCMSP432_P5_4_A1 ((1 << 10) | 0x0354) /* ch 1, port 5, pin 4 */
110 #define ADCMSP432_P5_5_A0 ((0 << 10) | 0x0355) /* ch 0, port 5, pin 5 */
111 
112 /* Port 6 */
113 #define ADCMSP432_P6_0_A15 ((15 << 10) | 0x0360) /* ch 15, port 6, pin 0 */
114 #define ADCMSP432_P6_1_A14 ((14 << 10) | 0x0361) /* ch 14, port 6, pin 1 */
115 
116 /* Port 8 */
117 #define ADCMSP432_P8_2_A23 ((23 << 10) | 0x0382) /* ch 23, port 8, pin 2 */
118 #define ADCMSP432_P8_3_A22 ((22 << 10) | 0x0383) /* ch 22, port 8, pin 3 */
119 #define ADCMSP432_P8_4_A21 ((21 << 10) | 0x0384) /* ch 21, port 8, pin 4 */
120 #define ADCMSP432_P8_5_A20 ((20 << 10) | 0x0385) /* ch 20, port 8, pin 5 */
121 #define ADCMSP432_P8_6_A19 ((19 << 10) | 0x0386) /* ch 19, port 8, pin 6 */
122 #define ADCMSP432_P8_7_A18 ((18 << 10) | 0x0387) /* ch 18, port 8, pin 7 */
123 
124 /* Port 9 */
125 #define ADCMSP432_P9_0_A17 ((17 << 10) | 0x0390) /* ch 17, port 9, pin 0 */
126 #define ADCMSP432_P9_1_A16 ((16 << 10) | 0x0391) /* ch 16, port 9, pin 1 */
127 
128 /*
129  * ADCMSP432_HWAttrsV1.refVoltage values
130  */
131 #define ADCMSP432_REF_VOLTAGE_VDD ADC_VREFPOS_AVCC_VREFNEG_VSS | 0xFF /* 0x00FF */
132 #define ADCMSP432_REF_VOLTAGE_INT_1_2V REF_A_VREF1_2V /* 0x0000 */
133 #define ADCMSP432_REF_VOLTAGE_INT_1_45V REF_A_VREF1_45V /* 0x0010 */
134 #define ADCMSP432_REF_VOLTAGE_INT_2_5V REF_A_VREF2_5V /* 0x0030 */
135 #define ADCMSP432_REF_VOLTAGE_EXT ADC_VREFPOS_EXTPOS_VREFNEG_EXTNEG /* 0x0E00 */
136 #define ADCMSP432_REF_VOLTAGE_EXT_BUF ADC_VREFPOS_EXTBUF_VREFNEG_EXTNEG /* 0x0F00 */
137 
138 
139 /* ADC function table pointer */
140 extern const ADC_FxnTable ADCMSP432_fxnTable;
141 
161 typedef struct ADCMSP432_HWAttrsV1 {
162  uint_fast16_t adcPin;
163  uint_fast16_t refVoltage;
164  uint_fast32_t resolution;
166 
172 typedef struct ADCMSP432_Object {
173  bool isOpen; /* To determine if the ADC is open */
174  bool isProtected; /* Flag to indicate if thread safety is ensured by the driver */
176 
177 #ifdef __cplusplus
178 }
179 #endif
180 
181 #endif /* ti_drivers_adc_ADCMSP432__include */
const ADC_FxnTable ADCMSP432_fxnTable
uint_fast16_t refVoltage
Definition: ADCMSP432.h:163
bool isProtected
Definition: ADCMSP432.h:174
bool isOpen
Definition: ADCMSP432.h:173
Power manager interface.
uint_fast16_t adcPin
Definition: ADCMSP432.h:162
ADC driver interface.
The definition of a ADC function table that contains the required set of functions to control a speci...
Definition: ADC.h:273
struct ADCMSP432_Object ADCMSP432_Object
ADCMSP432 Object.
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: ADCMSP432.h:161
struct ADCMSP432_HWAttrsV1 ADCMSP432_HWAttrsV1
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
uint_fast32_t resolution
Definition: ADCMSP432.h:164
ADCMSP432 Object.
Definition: ADCMSP432.h:172
Copyright 2017, Texas Instruments Incorporated