Functions
uart.c File Reference
#include <ti/devices/msp432p4xx/driverlib/uart.h>
#include <ti/devices/msp432p4xx/driverlib/interrupt.h>
#include <ti/devices/msp432p4xx/driverlib/debug.h>
#include <ti/devices/msp432p4xx/driverlib/eusci.h>

Functions

bool UART_initModule (uint32_t moduleInstance, const eUSCI_UART_Config *config)
 
void UART_transmitData (uint32_t moduleInstance, uint_fast8_t transmitData)
 
uint8_t UART_receiveData (uint32_t moduleInstance)
 
void UART_enableModule (uint32_t moduleInstance)
 
void UART_disableModule (uint32_t moduleInstance)
 
uint_fast8_t UART_queryStatusFlags (uint32_t moduleInstance, uint_fast8_t mask)
 
void UART_setDormant (uint32_t moduleInstance)
 
void UART_resetDormant (uint32_t moduleInstance)
 
void UART_transmitAddress (uint32_t moduleInstance, uint_fast8_t transmitAddress)
 
void UART_transmitBreak (uint32_t moduleInstance)
 
uint32_t UART_getReceiveBufferAddressForDMA (uint32_t moduleInstance)
 
uint32_t UART_getTransmitBufferAddressForDMA (uint32_t moduleInstance)
 
void UART_selectDeglitchTime (uint32_t moduleInstance, uint32_t deglitchTime)
 
void UART_enableInterrupt (uint32_t moduleInstance, uint_fast8_t mask)
 
void UART_disableInterrupt (uint32_t moduleInstance, uint_fast8_t mask)
 
uint_fast8_t UART_getInterruptStatus (uint32_t moduleInstance, uint8_t mask)
 
uint_fast8_t UART_getEnabledInterruptStatus (uint32_t moduleInstance)
 
void UART_clearInterruptFlag (uint32_t moduleInstance, uint_fast8_t mask)
 
void UART_registerInterrupt (uint32_t moduleInstance, void(*intHandler)(void))
 
void UART_unregisterInterrupt (uint32_t moduleInstance)
 

Copyright 2017, Texas Instruments Incorporated