Functions
rtc_c.c File Reference
#include <ti/devices/msp432p4xx/driverlib/rtc_c.h>
#include <ti/devices/msp432p4xx/driverlib/interrupt.h>
#include <ti/devices/msp432p4xx/driverlib/debug.h>

Functions

void RTC_C_startClock (void)
 
void RTC_C_holdClock (void)
 
void RTC_C_setCalibrationFrequency (uint_fast16_t frequencySelect)
 
void RTC_C_setCalibrationData (uint_fast8_t offsetDirection, uint_fast8_t offsetValue)
 
bool RTC_C_setTemperatureCompensation (uint_fast16_t offsetDirection, uint_fast8_t offsetValue)
 
void RTC_C_initCalendar (const RTC_C_Calendar *calendarTime, uint_fast16_t formatSelect)
 
RTC_C_Calendar RTC_C_getCalendarTime (void)
 
void RTC_C_setCalendarAlarm (uint_fast8_t minutesAlarm, uint_fast8_t hoursAlarm, uint_fast8_t dayOfWeekAlarm, uint_fast8_t dayOfmonthAlarm)
 
void RTC_C_setCalendarEvent (uint_fast16_t eventSelect)
 
void RTC_C_definePrescaleEvent (uint_fast8_t prescaleSelect, uint_fast8_t prescaleEventDivider)
 
uint_fast8_t RTC_C_getPrescaleValue (uint_fast8_t prescaleSelect)
 
void RTC_C_setPrescaleValue (uint_fast8_t prescaleSelect, uint_fast8_t prescaleCounterValue)
 
uint16_t RTC_C_convertBCDToBinary (uint16_t valueToConvert)
 
uint16_t RTC_C_convertBinaryToBCD (uint16_t valueToConvert)
 
void RTC_C_enableInterrupt (uint8_t interruptMask)
 
void RTC_C_disableInterrupt (uint8_t interruptMask)
 
uint_fast8_t RTC_C_getInterruptStatus (void)
 
uint_fast8_t RTC_C_getEnabledInterruptStatus (void)
 
void RTC_C_clearInterruptFlag (uint_fast8_t interruptFlagMask)
 
void RTC_C_registerInterrupt (void(*intHandler)(void))
 
void RTC_C_unregisterInterrupt (void)
 

Copyright 2017, Texas Instruments Incorporated