55 #include <ti/devices/msp432p4xx/inc/msp.h>
58 #define COMP_E_CMSIS(x) ((COMP_E_Type *) x)
60 #define COMP_E_FILTEROUTPUT_OFF 0x00
61 #define COMP_E_FILTEROUTPUT_DLYLVL1 (COMP_E_CTL1_F + COMP_E_CTL1_FDLY_0)
62 #define COMP_E_FILTEROUTPUT_DLYLVL2 (COMP_E_CTL1_F + COMP_E_CTL1_FDLY_1)
63 #define COMP_E_FILTEROUTPUT_DLYLVL3 (COMP_E_CTL1_F + COMP_E_CTL1_FDLY_2)
64 #define COMP_E_FILTEROUTPUT_DLYLVL4 (COMP_E_CTL1_F + COMP_E_CTL1_FDLY_3)
66 #define COMP_E_INPUT0 (0x01)
67 #define COMP_E_INPUT1 (0x02)
68 #define COMP_E_INPUT2 (0x04)
69 #define COMP_E_INPUT3 (0x08)
70 #define COMP_E_INPUT4 (0x10)
71 #define COMP_E_INPUT5 (0x20)
72 #define COMP_E_INPUT6 (0x40)
73 #define COMP_E_INPUT7 (0x80)
74 #define COMP_E_INPUT8 (0x100)
75 #define COMP_E_INPUT9 (0x200)
76 #define COMP_E_INPUT10 (0x400)
77 #define COMP_E_INPUT11 (0x800)
78 #define COMP_E_INPUT12 (0x1000)
79 #define COMP_E_INPUT13 (0x2000)
80 #define COMP_E_INPUT14 (0x4000)
81 #define COMP_E_INPUT15 (0x8000)
82 #define COMP_E_VREF (0x9F)
84 #define COMP_E_NORMALOUTPUTPOLARITY (!(COMP_E_CTL1_OUTPOL))
85 #define COMP_E_INVERTEDOUTPUTPOLARITY (COMP_E_CTL1_OUTPOL)
87 #define COMP_E_REFERENCE_AMPLIFIER_DISABLED (COMP_E_CTL2_CEREFL_0)
88 #define COMP_E_VREFBASE1_2V (COMP_E_CTL2_CEREFL_1)
89 #define COMP_E_VREFBASE2_0V (COMP_E_CTL2_CEREFL_2)
90 #define COMP_E_VREFBASE2_5V (COMP_E_CTL2_CEREFL_3)
92 #define COMP_E_ACCURACY_STATIC (!COMP_E_CTL2_REFACC)
93 #define COMP_E_ACCURACY_CLOCKED (COMP_E_CTL2_REFACC)
95 #define COMP_E_HIGH_SPEED_MODE (COMP_E_CTL1_PWRMD_0)
96 #define COMP_E_NORMAL_MODE (COMP_E_CTL1_PWRMD_1)
97 #define COMP_E_ULTRA_LOW_POWER_MODE (COMP_E_CTL1_PWRMD_2)
99 #define COMP_E_OUTPUT_INTERRUPT (COMP_E_INT_IE)
100 #define COMP_E_INVERTED_POLARITY_INTERRUPT (COMP_E_INT_IIE)
101 #define COMP_E_READY_INTERRUPT (COMP_E_INT_RDYIE)
103 #define COMP_E_OUTPUT_INTERRUPT_FLAG (COMP_E_INT_IFG)
104 #define COMP_E_INTERRUPT_FLAG_INVERTED_POLARITY (COMP_E_INT_IIFG)
105 #define COMP_E_INTERRUPT_FLAG_READY (COMP_E_INT_RDYIFG)
107 #define COMP_E_FALLINGEDGE (!(COMP_E_CTL1_IES))
108 #define COMP_E_RISINGEDGE (COMP_E_CTL1_IES)
110 #define COMP_E_LOW (0x0)
111 #define COMP_E_HIGH (COMP_E_CTL1_OUT)
255 uint_fast16_t supplyVoltageReferenceBase,
256 uint_fast16_t lowerLimitSupplyVoltageFractionOf32,
257 uint_fast16_t upperLimitSupplyVoltageFractionOf32);
281 uint_fast16_t referenceAccuracy);
414 uint_fast16_t inputPort);
454 uint_fast16_t inputPort);
636 uint_fast8_t edgeDirection);
681 void (*intHandler)(
void));
705 #define COMP_E_enable(a) COMP_E_enableModule(a)
706 #define COMP_E_disable(a) COMP_E_disableModule(a)
707 #define COMP_E_IOSwap(a) COMP_E_swapIO(a)
708 #define COMP_E_interruptToggleEdgeDirection(a) COMP_E_toggleInterruptEdgeDirection(a)
709 #define COMP_E_clearInterrupt(a,b) COMP_E_clearInterruptFlag(a,b)
void COMP_E_clearInterruptFlag(uint32_t comparator, uint_fast16_t mask)
Definition: comp_e.c:250
uint_fast8_t outputFilterEnableAndDelayLevel
Definition: comp_e.h:127
void COMP_E_setReferenceAccuracy(uint32_t comparator, uint_fast16_t referenceAccuracy)
Definition: comp_e.c:169
void COMP_E_swapIO(uint32_t comparator)
Definition: comp_e.c:223
void COMP_E_enableInterrupt(uint32_t comparator, uint_fast16_t mask)
Definition: comp_e.c:233
void COMP_E_setInterruptEdgeDirection(uint32_t comparator, uint_fast8_t edgeDirection)
Definition: comp_e.c:262
void COMP_E_enableInputBuffer(uint32_t comparator, uint_fast16_t inputPort)
Definition: comp_e.c:216
void COMP_E_unshortInputs(uint32_t comparator)
Definition: comp_e.c:204
void COMP_E_disableModule(uint32_t comparator)
Definition: comp_e.c:194
void COMP_E_unregisterInterrupt(uint32_t comparator)
Definition: comp_e.c:296
struct _COMP_E_Config COMP_E_Config
Type definition for _COMP_E_Config structure.
Definition: comp_e.h:123
uint8_t COMP_E_outputValue(uint32_t comparator)
Definition: comp_e.c:228
uint_fast16_t COMP_E_getInterruptStatus(uint32_t comparator)
Definition: comp_e.c:255
uint_fast16_t positiveTerminalInput
Definition: comp_e.h:125
uint_fast16_t powerMode
Definition: comp_e.h:129
void COMP_E_toggleInterruptEdgeDirection(uint32_t comparator)
Definition: comp_e.c:274
void COMP_E_setReferenceVoltage(uint32_t comparator, uint_fast16_t supplyVoltageReferenceBase, uint_fast16_t lowerLimitSupplyVoltageFractionOf32, uint_fast16_t upperLimitSupplyVoltageFractionOf32)
Definition: comp_e.c:137
uint_fast16_t COMP_E_getEnabledInterruptStatus(uint32_t comparator)
Definition: comp_e.c:239
bool COMP_E_initModule(uint32_t comparator, const COMP_E_Config *config)
Definition: comp_e.c:81
void COMP_E_enableModule(uint32_t comparator)
Definition: comp_e.c:189
void COMP_E_disableInputBuffer(uint32_t comparator, uint_fast16_t inputPort)
Definition: comp_e.c:209
void COMP_E_registerInterrupt(uint32_t comparator, void(*intHandler)(void))
Definition: comp_e.c:279
uint_fast8_t invertedOutputPolarity
Definition: comp_e.h:128
void COMP_E_disableInterrupt(uint32_t comparator, uint_fast16_t mask)
Definition: comp_e.c:245
void COMP_E_shortInputs(uint32_t comparator)
Definition: comp_e.c:199
void COMP_E_setPowerMode(uint32_t comparator, uint_fast16_t powerMode)
Definition: comp_e.c:183
uint_fast16_t negativeTerminalInput
Definition: comp_e.h:126