Target Platform: ti.platforms.simplelink:CC1350:1
Tool Chain Version: 16.9.3
BIOS Version: bios_6_51_00_11_eng
XDCTools Version: xdctools_3_50_02_20_core
See the SYS/BIOS User Guide for detailed application configuration information
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9698 | 503 | 328 | 10529 | 1024 | 512 | 0 | 954 | 2490 |
Semaphore | 10596 | 635 | 320 | 11551 | 1024 | 512 | 0 | 986 | 2522 |
Mutex | 10808 | 739 | 320 | 11867 | 1024 | 512 | 0 | 1030 | 2566 |
Clock | 11016 | 807 | 328 | 12151 | 1024 | 512 | 0 | 1070 | 2606 |
All sizes are in 8-bit bytes
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11046 | 738 | 344 | 12128 | 1024 | 512 | 0 | 910 | 2446 |
Semaphore | 11878 | 852 | 352 | 13082 | 1024 | 512 | 0 | 942 | 2478 |
Mutex | 12006 | 884 | 352 | 13242 | 1024 | 512 | 0 | 942 | 2478 |
Clock | 12210 | 952 | 352 | 13514 | 1024 | 512 | 0 | 954 | 2490 |
All sizes are in 8-bit bytes
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13064 | 892 | 400 | 14356 | 1024 | 512 | 0 | 1150 | 2686 |
Semaphore | 13142 | 892 | 400 | 14434 | 1024 | 512 | 0 | 1178 | 2714 |
Mutex | 13330 | 892 | 400 | 14622 | 1024 | 512 | 0 | 1182 | 2718 |
Timer | 14194 | 960 | 400 | 15554 | 1024 | 512 | 0 | 1194 | 2730 |
All sizes are in 8-bit bytes