53 #ifndef ti_drivers_dma_UDMAMSP432__include 54 #define ti_drivers_dma_UDMAMSP432__include 63 #include <ti/drivers/dpl/HwiP.h> struct UDMAMSP432_HWAttrs UDMAMSP432_HWAttrs
UDMAMSP432 Hardware attributes.
bool isOpen
Definition: UDMAMSP432.h:151
UDMAMSP432_Handle UDMAMSP432_open()
Function to initialize the MSP432 DMA peripheral.
uint8_t intNum
Definition: UDMAMSP432.h:122
struct UDMAMSP432_Config * UDMAMSP432_Handle
A handle that is returned from a UDMAMSP432_open() call.
Definition: UDMAMSP432.h:143
struct UDMAMSP432_Config UDMAMSP432_Config
UDMAMSP432 Global configuration.
void * object
Definition: UDMAMSP432.h:136
void const * hwAttrs
Definition: UDMAMSP432.h:137
uint8_t intPriority
Definition: UDMAMSP432.h:123
UDMAMSP432 Global configuration.
Definition: UDMAMSP432.h:135
void * controlBaseAddr
Definition: UDMAMSP432.h:120
UDMAMSP432_ErrorFxn dmaErrorFxn
Definition: UDMAMSP432.h:121
void(* UDMAMSP432_ErrorFxn)(uintptr_t arg)
UDMA error function pointer.
Definition: UDMAMSP432.h:68
void UDMAMSP432_close(UDMAMSP432_Handle handle)
Function to close the DMA driver.
UDMAMSP432 object.
Definition: UDMAMSP432.h:150
UDMAMSP432 Hardware attributes.
Definition: UDMAMSP432.h:119
struct UDMAMSP432_Object UDMAMSP432_Object
UDMAMSP432 object.
void UDMAMSP432_init()
Function to initialize the MSP432 DMA driver.
HwiP_Handle hwiHandle
Definition: UDMAMSP432.h:152