![]() |
![]() |
Shown below is a matrix of available links to driver documentation.
NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.
Driver Interfaces | MSP432 Implementations |
---|---|
ADC.h | ADCMSP432.h |
ADCBuf.h | ADCBufMSP432.h |
Capture.h | CaptureMSP432.h |
GPIO.h | GPIOMSP432.h |
I2C.h | I2CMSP432.h |
I2CSlave.h | I2CSlaveMSP432.h |
NVS.h | NVSMSP432.h |
Power.h | PowerMSP432.h |
PWM.h | PWMTimerMSP432.h |
SDSPI.h | SDSPIMSP432.h |
SPI.h | SPIMSP432DMA.h |
Timer.h | TimerMSP432.h |
UART.h | UARTMSP432.h |
UDMA | UDMAMSP432.h |
Watchdog.h | WatchdogMSP432.h |
The Display driver is designed to abstract operations & considerations specific to a given output method.
Display Driver Interface | Implementations |
---|---|
Display.h | DisplayHost.h DisplayUart.h |
Shown below is a list of utility modules available to drivers: