TI Zigbee 1.00.00 Release Notes

Table of Contents

Introduction

ZBOSS 3.x is a component of the SimpleLink™ Low Power F3 Software Development Kit. This component enables development of Zigbee® 3.0 specification based products. ZBOSS is TI’s complete solution for developing certified Zigbee 3.0 solution on CC23xx platforms. ZBOSS contained in this release is based on Zigbee 3.0 specification with the added benefit of running on top of FreeRTOS. This release is an early access to Zigbee stack and not recommended for production.

Key features of Zigbee 1.00.00 :

Additional information about TI’s Zigbee solution can be found at www.ti.com/zigbee

ZBOSS Documentation

The SimpleLink Low Power F3 Software Development Kit(SDK) allows easier product development by combining FreeRTOS and the Zigbee protocol stack in one unified SDK. All Zigbee sample applications are based off the FreeRTOS Kernel. Key documents needed for Zigbee application development include:

Installation and Usage

What’s New

ID Summary
TI_ZIGBEE-204 Support for Zigbee Pro Revision 22 (R22)
TI_ZIGBEE-157 Add Support for CC27xx Platform
TI_ZIGBEE-155 Add support for OAD firmware update using compression

Fixed Issues

ID Summary
None None

Known Issues

ID Summary
None None

Known Workarounds

TI_ZIGBEE-89: Failure to commission R23 ZED/ZR to Amazon Echo 4th Generation ZC. This is resolved by calling zboss_use_r22_behavior() any place after the ZB_INIT().

Upgrade and Compatibility Information

The Zigbee 1.00.00 only supports Revision B SimpleLink CC23xx devices. No support for previous silicon revisions or LaunchPad™ development kits using earlier silicon revisions. If you’re unsure of the revision number of your device, please see the Package Symbolization and Revision Identification section of the Errata Note.

Operating System Support

The Zigbee package builds on all host environments and tool chains supported by the SimpleLink™ Low Power F3 Software Development Kit. See the top-level SDK release notes for details.

Dependencies

The Zigbee sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.

Device Support

This Zigbee stack supports the following Zigbee roles and OTA support for SimpleLink CC23XX and CC27XX wireless MCUs:

Device ZED ZR ZC GPD On-chip OTA Off-chip OTA
CC2340R2 Y N N Y N Y
CC2340R5 Y Y Y Y Y(1) Y
CC2755R10(2) Y Y Y N Y Y

(1) On-chip OTA support will depend on the features chosen

(2) Early access only

Development Board Support

See the top-level SDK release notes for details.

Validation

The Zigbee sample applications were built & tested with the IDE’s and toolchains mentioned in the SDK release notes.

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates