CC23x0r2DriverLibrary
Defines and Type Definitions

Type definitions and defines for Cortex-M processor based devices. More...

Collaboration diagram for Defines and Type Definitions:

Modules

 Status and Control Registers
 Core Register type definitions.
 
 Nested Vectored Interrupt Controller (NVIC)
 Type definitions for the NVIC Registers.
 
 System Control Block (SCB)
 Type definitions for the System Control Block Registers.
 
 System Tick Timer (SysTick)
 Type definitions for the System Timer Registers.
 
 Core Debug Registers (CoreDebug)
 Cortex-M0+ Core Debug Registers (DCB registers, SHCSR, and DFSR) are only accessible over DAP and not via processor. Therefore they are not covered by the Cortex-M0+ header file.
 
 Core register bit field macros
 Macros for use with bit field definitions (xxx_Pos, xxx_Msk).
 
 Core Definitions
 Definitions for base addresses, unions, and structures.
 

Detailed Description

Type definitions and defines for Cortex-M processor based devices.