NVSRAM.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2017-2021, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
50 #ifndef ti_drivers_nvs_NVSRAM__include
51 #define ti_drivers_nvs_NVSRAM__include
52 
53 #include <stdint.h>
54 #include <stdbool.h>
55 
56 #if defined(__cplusplus)
57 extern "C" {
58 #endif
59 
92 extern const NVS_FxnTable NVSRAM_fxnTable;
93 
131 typedef struct
132 {
133  void *regionBase;
134  size_t regionSize;
135  size_t sectorSize;
137 
138 /*
139  * @brief NVSRAM Object
140  *
141  * The application must not access any member variables of this structure!
142  */
143 typedef struct
144 {
146  bool isOpen;
147 } NVSRAM_Object;
148 
149 /*
150  * @cond NODOC
151  * NVSRAM driver public APIs
152  */
153 
154 extern void NVSRAM_close(NVS_Handle handle);
155 extern int_fast16_t NVSRAM_control(NVS_Handle handle, uint_fast16_t cmd, uintptr_t arg);
156 extern int_fast16_t NVSRAM_erase(NVS_Handle handle, size_t offset, size_t size);
157 extern void NVSRAM_getAttrs(NVS_Handle handle, NVS_Attrs *attrs);
158 extern void NVSRAM_init(void);
159 extern int_fast16_t NVSRAM_lock(NVS_Handle handle, uint32_t timeout);
160 extern NVS_Handle NVSRAM_open(uint_least8_t index, NVS_Params *params);
161 extern int_fast16_t NVSRAM_read(NVS_Handle handle, size_t offset, void *buffer, size_t bufferSize);
162 extern void NVSRAM_unlock(NVS_Handle handle);
163 extern int_fast16_t NVSRAM_write(NVS_Handle handle,
164  size_t offset,
165  void *buffer,
166  size_t bufferSize,
167  uint_fast16_t flags);
168 
171 #if defined(__cplusplus)
172 }
173 #endif /* defined (__cplusplus) */
174 
176 #endif /* ti_drivers_nvs_NVSRAM__include */
ADC_Params params
Definition: Driver_Init.h:11
NVS attributes.
Definition: NVS.h:495
size_t sectorBaseMask
Definition: NVSRAM.h:145
size_t sectorSize
Definition: NVSRAM.h:135
bool isOpen
Definition: NVSRAM.h:146
const NVS_FxnTable NVSRAM_fxnTable
NVS Parameters.
Definition: NVS.h:483
Definition: NVSRAM.h:143
NVSRAM Hardware Attributes.
Definition: NVSRAM.h:131
void * regionBase
Definition: NVSRAM.h:133
NVS Global configuration.
Definition: NVS.h:621
size_t regionSize
Definition: NVSRAM.h:134
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:577
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale