Logo
Developing with ZBOSS for Zigbee

Modules

 HA Device types
 
 HA Devices
 

Detailed Description

HA and ZCL specific descriptors are used to store internal information about attributes, clusters, endpoints and device itself. HA API implements declaration of standard HA devices with limitation - it declares only 1 HA device per user application, i.e. it is assumed that user application supports only 1 endpoint. Lower levels API supports multiple endpoints support (and multiple HA devices support) and HA API may be extended to support multiple HA devices declaration.

HA and ZCL provide the following API to declare devices: