SimpleLink™ Low Power F3 SDK BLE5-Stack User's Guide
3.03.04.00
  • Disclaimer
  • Introduction to the SimpleLink Low Power F3 SDK
  • TI BLE5-Stack Quick Start
  • The CC23xx or CC27xx SDK Platform
  • FreeRTOS (RTOS Kernel) Overview
  • Developing with SimpleLink ® Low Power F3 software development kit
  • BLE5-Stack
  • Micro BLE Stack
  • Optimization
  • Debugging
  • Memory Overview
  • MCUboot Over-the-Air Download (OAD)
  • System Configuration Tool (SysConfig)
    • Get started with SysConfig
    • Configure The Board Files with SysConfig
    • Reserve Peripheral(s)
    • Hardware View
    • Device Configuration (CCFG)
    • BLE5-Stack SysConfig Features
    • Disable SysConfig
    • GenMap
  • EnergyTrace User Guide
  • Porting and Migration Guides
  • API References
  • Terms and Definitions
SimpleLink™ Low Power F3 SDK BLE5-Stack User's Guide
  • »
  • System Configuration Tool (SysConfig)

System Configuration Tool (SysConfig)¶

SysConfig is a graphical tool for configuring your SimpleLink SDK project. To set up SysConfig please see the section Get started with SysConfig.

  • Get started with SysConfig
    • Using Stand-alone SysConfig
    • Using SysConfig as a Plug-In to CCS
    • Viewing SysConfig Output
  • Configure The Board Files with SysConfig
  • Reserve Peripheral(s)
  • Hardware View
  • Device Configuration (CCFG)
    • Bootloader Configuration
    • Device Permission Settings
    • Flash Configurations for Debug and Production
  • BLE5-Stack SysConfig Features
    • Checking if SysConfig is used for BLE
    • Get started with SysConfig enabled BLE5-Stack projects
    • Additional Configuration Categories
  • Disable SysConfig
    • Locating Generated Files
    • Copy Generated Files
    • Modifying Compiler/Linker Settings
    • Exclude Generated Files from Building
  • GenMap
    • Using GenMap linker definitions
Previous Next

© Copyright 2010-2024, Texas Instruments.