54 #ifndef ti_drivers_temperature_TemperatureLPF3__include 55 #define ti_drivers_temperature_TemperatureLPF3__include
uint8_t intPriority
Temperature sensor's interrupt priority.
Definition: TemperatureLPF3.h:95
void TemperatureLPF3_enableTSDMonitoring(int16_t shutdownThreshold)
Enable thermal shutdown monitoring.
void TemperatureLPF3_triggerThermalShutdown(void)
Trigger thermal shutdown.
void TemperatureLPF3_disableTSDMonitoring(void)
Disable thermal shutdown monitoring.
Temperature driver configuration struct for Low Power F3 devices.
Definition: TemperatureLPF3.h:79