MutexP.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2022, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
55 #ifndef ti_dpl_MutexP__include
56 #define ti_dpl_MutexP__include
57 
58 #include <stdint.h>
59 #include <stdbool.h>
60 #include <stddef.h>
61 
62 #ifdef __cplusplus
63 extern "C" {
64 #endif
65 
75 #define MutexP_STRUCT_SIZE (80)
76 
83 typedef union MutexP_Struct
84 {
85  uint32_t dummy;
88 
92 typedef enum
93 {
95  MutexP_OK = 0,
99 
107 typedef void *MutexP_Handle;
108 
118 typedef struct
119 {
120  void (*callback)(void);
121 } MutexP_Params;
122 
134 extern MutexP_Handle MutexP_construct(MutexP_Struct *handle, MutexP_Params *params);
135 
144 extern void MutexP_destruct(MutexP_Struct *mutexP);
145 
155 extern MutexP_Handle MutexP_create(MutexP_Params *params);
156 
162 extern void MutexP_delete(MutexP_Handle handle);
163 
173 
191 extern uintptr_t MutexP_lock(MutexP_Handle handle);
192 
211 extern void MutexP_unlock(MutexP_Handle handle, uintptr_t key);
212 
213 #ifdef __cplusplus
214 }
215 #endif
216 
217 #endif /* ti_dpl_MutexP__include */
ADC_Params params
Definition: Driver_Init.h:11
void * MutexP_Handle
Opaque client reference to an instance of a MutexP.
Definition: MutexP.h:107
Definition: MutexP.h:97
union MutexP_Struct MutexP_Struct
MutexP structure.
Definition: MutexP.h:95
uintptr_t MutexP_lock(MutexP_Handle handle)
Function to lock a mutex.
void MutexP_Params_init(MutexP_Params *params)
Initialize params structure to default values.
void MutexP_delete(MutexP_Handle handle)
Function to delete a mutex.
MutexP_Handle MutexP_create(MutexP_Params *params)
Function to create a mutex.
#define MutexP_STRUCT_SIZE
Number of bytes greater than or equal to the size of any RTOS MutexP object.
Definition: MutexP.h:75
void MutexP_unlock(MutexP_Handle handle, uintptr_t key)
Function to unlock a mutex.
Basic MutexP Parameters.
Definition: MutexP.h:118
uint8_t data[(80)]
Definition: MutexP.h:86
void MutexP_destruct(MutexP_Struct *mutexP)
Function to destruct a mutex object.
uint32_t dummy
Definition: MutexP.h:85
MutexP_Status
Status codes for MutexP APIs.
Definition: MutexP.h:92
MutexP_Handle MutexP_construct(MutexP_Struct *handle, MutexP_Params *params)
Function to construct a mutex.
MutexP structure.
Definition: MutexP.h:83
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale