88 #ifndef ti_drivers_i2c_I2CTARGETLPF3__include 89 #define ti_drivers_i2c_I2CTARGETLPF3__include 143 I2CTARGET_BASE_HWATTRS
163 I2CTARGET_BASE_OBJECT
174 #define I2CTARGET_INT_FLAGS (I2C_TARGET_INT_DATA | I2C_TARGET_INT_STOP) I2CTARGET_BASE_HWATTRS PowerLPF3_Resource powerMngrId
Definition: I2CTargetLPF3.h:146
uint8_t sdaPinMux
Definition: I2CTargetLPF3.h:150
I2CTargetLPF3 Object.
Definition: I2CTargetLPF3.h:161
I2CTargetLPF3 Hardware attributes.
Definition: I2CTargetLPF3.h:141
Power_NotifyObj i2cPostObj
Definition: I2CTargetLPF3.h:167
Power notify object structure.
Definition: Power.h:441
uint8_t sclPinMux
Definition: I2CTargetLPF3.h:153
uint8_t sclPin
Definition: I2CTargetLPF3.h:152
uint8_t sdaPin
Definition: I2CTargetLPF3.h:149
I2CTarget driver interface.
I2CTARGET_BASE_OBJECT void * i2cPostFxn
Definition: I2CTargetLPF3.h:166