62 #ifndef ti_dpl_DebugP__include 63 #define ti_dpl_DebugP__include 73 #ifndef DebugP_ASSERT_ENABLED 74 #define DebugP_ASSERT_ENABLED 0 77 #ifndef DebugP_LOG_ENABLED 78 #define DebugP_LOG_ENABLED 0 81 #if DebugP_ASSERT_ENABLED 82 extern void _DebugP_assert(
int expression,
const char *file,
int line);
92 #define DebugP_assert(expression) (_DebugP_assert(expression, __FILE__, __LINE__)) 94 #define DebugP_assert(expression) 97 #if DebugP_LOG_ENABLED 117 extern void DebugP_log1(
const char *format, uintptr_t p1);
129 extern void DebugP_log2(
const char *format, uintptr_t p1, uintptr_t p2);
142 extern void DebugP_log3(
const char *format, uintptr_t p1, uintptr_t p2, uintptr_t p3);
156 extern void DebugP_log4(
const char *format, uintptr_t p1, uintptr_t p2, uintptr_t p3, uintptr_t p4);
158 #define DebugP_log0(format) 159 #define DebugP_log1(format, p1) 160 #define DebugP_log2(format, p1, p2) 161 #define DebugP_log3(format, p1, p2, p3) 162 #define DebugP_log4(format, p1, p2, p3, p4) #define DebugP_log1(format, p1)
Definition: DebugP.h:159
#define DebugP_log0(format)
Definition: DebugP.h:158
#define DebugP_log4(format, p1, p2, p3, p4)
Definition: DebugP.h:162
#define DebugP_log2(format, p1, p2)
Definition: DebugP.h:160
#define DebugP_log3(format, p1, p2, p3)
Definition: DebugP.h:161