TI BLE5-Stack API Documentation  3.03.01.00
Macros | Variables
hci_tl.h File Reference

Detailed Description

Types, constants, external functions etc. for the BLE HCI Transport Layer.

Go to the source code of this file.

Macros

#define HCI_APTO_EXPIRED_EVENT_CODE   0x57
 event of type hciEvt_AptoExpired_t
 
#define HCI_BLE_ADV_REPORT_EVENT   0x02
 event of type hciEvt_DevInfo_t
 
#define HCI_BLE_ADV_SET_TERMINATED_EVENT   0x12
 Adv Set Terminated.
 
#define HCI_BLE_BLE_LOG_STRINGS_MAX   0x17
 
#define HCI_BLE_CHANNEL_MAP_UPDATE_EVENT   0x82
 event of type hciEvt_BLEChanMapUpdate_t
 
#define HCI_BLE_CHANNEL_SELECTION_ALGORITHM_EVENT   0x14
 Channel Selection Algorithm.
 
#define HCI_BLE_CONN_UPDATE_COMPLETE_EVENT   0x03
 event of type hciEvt_BLEConnUpdateComplete_t
 
#define HCI_BLE_CONN_UPDATE_REJECT_EVENT   0x83
 event of type hciEvt_BLEConnUpdateComplete_t
 
#define HCI_BLE_CONNECTION_COMPLETE_EVENT   0x01
 event of type hciEvt_BLEConnComplete_t
 
#define HCI_BLE_CONNECTION_IQ_REPORT_EVENT   0x16
 CTE sample connection report.
 
#define HCI_BLE_CONNECTIONLESS_IQ_REPORT_EVENT   0x15
 CTE sample connectionless report.
 
#define HCI_BLE_CTE_REQUEST_FAILED_EVENT   0x17
 CTE sample failed.
 
#define HCI_BLE_DATA_LENGTH_CHANGE_EVENT   0x07
 event of type hciEvt_BLEDataLengthChange_t
 
#define HCI_BLE_DIRECT_ADVERTISING_REPORT_EVENT   0x0B
 direct advertising report...not used
 
#define HCI_BLE_ENHANCED_CONNECTION_COMPLETE_EVENT   0x0A
 event of type hciEvt_BLEEnhConnComplete_t
 
#define HCI_BLE_EXT_CONNECTION_IQ_REPORT_EVENT   0x81
 event of type hciEvt_BLEExtCteConnectionIqReport_t
 
#define HCI_BLE_EXT_CONNECTIONLESS_IQ_REPORT_EVENT   0x84
 event of type hciEvt_BLEExtCteConnectionlessIqReport_t
 
#define HCI_BLE_GENERATE_DHKEY_COMPLETE_EVENT   0x09
 event of type hciEvt_BLEGenDHKeyComplete_t
 
#define HCI_BLE_HARDWARE_ERROR_EVENT_CODE   0x10
 event of type hciEvt_HardwareError_t
 
#define HCI_BLE_LTK_REQUESTED_EVENT   0x05
 event of type hciEvt_BLELTKReq_t
 
#define HCI_BLE_PHY_UPDATE_COMPLETE_EVENT   0x0C
 event of type hciEvt_BLEPhyUpdateComplete_t
 
#define HCI_BLE_READ_LOCAL_P256_PUBLIC_KEY_COMPLETE_EVENT   0x08
 event of type hciEvt_BLEReadP256PublicKeyComplete_t
 
#define HCI_BLE_READ_REMOTE_FEATURE_COMPLETE_EVENT   0x04
 event of type hciEvt_BLEReadRemoteFeatureComplete_t
 
#define HCI_BLE_REMOTE_CONN_PARAM_REQUEST_EVENT   0x06
 event of type hciEvt_BLERemoteConnParamReq_t
 
#define HCI_BLE_SCAN_REQ_REPORT_EVENT   0x80
 event of type hciEvt_BLEScanReqReport_t
 
#define HCI_BLE_SCAN_REQUEST_RECEIVED_EVENT   0x13
 Scan Request Received.
 
#define HCI_BLE_SCAN_TIMEOUT_EVENT   0x11
 Scan Timeout.
 
#define HCI_COMMAND_COMPLETE_EVENT_CODE   0x0E
 event of type hciEvt_CmdComplete_t
 
#define HCI_COMMAND_STATUS_EVENT_CODE   0x0F
 event of type hciEvt_CommandStatus_t
 
#define HCI_DATA_BUFFER_OVERFLOW_EVENT   0x1A
 event of type hciEvt_BufferOverflow_t
 
#define HCI_DISCONNECTION_COMPLETE_EVENT_CODE   0x05
 event of type hciEvt_DisconnComplete_t
 
#define HCI_ENCRYPTION_CHANGE_EVENT_CODE   0x08
 event of type hciEvt_EncryptChange_t
 
#define HCI_EXT_BUILD_REVISION   0xFC1B
 
#define HCI_EXT_BUILD_REVISION_EVENT   0x041B
 
#define HCI_EXT_DECRYPT   0xFC05
 opcode of HCI_EXT_DecryptCmd
 
#define HCI_EXT_DECRYPT_EVENT   0x0405
 event from HCI_EXT_DecryptCmd
 
#define HCI_EXT_DISCONNECT_IMMED   0xFC13
 opcode of HCI_EXT_DisconnectImmedCmd
 
#define HCI_EXT_DISCONNECT_IMMED_EVENT   0x0413
 event from HCI_EXT_DisconnectImmedCmd
 
#define HCI_EXT_ENABLE_PTM   0xFC0E
 opcode of HCI_EXT_EnablePTMCmd
 
#define HCI_EXT_ENABLE_PTM_EVENT   0x040E
 event from HCI_EXT_EnablePTMCmd
 
#define HCI_EXT_END_MODEM_TEST   0xFC0B
 
#define HCI_EXT_END_MODEM_TEST_EVENT   0x040B
 
#define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX   0xFC28
 opcode of HCI_EXT_EnhancedModemHopTestTxCmd
 
#define HCI_EXT_ENHANCED_MODEM_HOP_TEST_TX_EVENT   0x0428
 event from HCI_EXT_EnhancedModemHopTestTxCmd
 
#define HCI_EXT_ENHANCED_MODEM_TEST_RX   0xFC29
 opcode of HCI_EXT_EnhancedModemTestRxCmd
 
#define HCI_EXT_ENHANCED_MODEM_TEST_RX_EVENT   0x0429
 event from HCI_EXT_EnhancedModemTestRxCmd
 
#define HCI_EXT_ENHANCED_MODEM_TEST_TX   0xFC27
 opcode of HCI_EXT_EnhancedModemTestTxCmd
 
#define HCI_EXT_ENHANCED_MODEM_TEST_TX_EVENT   0x0427
 event from HCI_EXT_EnhancedModemTestTxCmd
 
#define HCI_EXT_LE_ADV_EVENT   0x0425
 Extended advertisement event.
 
#define HCI_EXT_LE_SCAN_EVENT   0x0426
 Extended Scanner event.
 
#define HCI_EXT_MODEM_HOP_TEST_TX   0xFC09
 opcode of HCI_EXT_ModemHopTestTxCmd
 
#define HCI_EXT_MODEM_HOP_TEST_TX_EVENT   0x0409
 event from HCI_EXT_ModemHopTestTxCmd
 
#define HCI_EXT_MODEM_TEST_RX   0xFC0A
 opcode of HCI_EXT_ModemTestRxCmd
 
#define HCI_EXT_MODEM_TEST_RX_EVENT   0x040A
 event from HCI_EXT_ModemTestRxCmd
 
#define HCI_EXT_MODEM_TEST_TX   0xFC08
 opcode of HCI_EXT_ModemTestTxCmd
 
#define HCI_EXT_MODEM_TEST_TX_EVENT   0x0408
 event from HCI_EXT_ModemTestTxCmd
 
#define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT   0xFC1F
 
#define HCI_EXT_NUM_COMPLETED_PKTS_LIMIT_EVENT   0x041F
 
#define HCI_EXT_ONE_PKT_PER_EVT   0xFC02
 
#define HCI_EXT_ONE_PKT_PER_EVT_EVENT   0x0402
 
#define HCI_EXT_OVERRIDE_PL   0xFC1A
 opcode of HCI_EXT_SetPeripheralLatencyOverrideCmd
 
#define HCI_EXT_PER   0xFC14
 opcode of HCI_EXT_PacketErrorRateCmd
 
#define HCI_EXT_PER_BY_CHAN   0xFC15
 
#define HCI_EXT_PER_BY_CHAN_EVENT   0x0415
 
#define HCI_EXT_PER_EVENT   0x0414
 event from HCI_EXT_PacketErrorRateCmd
 
#define HCI_EXT_RESET_SYSTEM   0xFC1D
 
#define HCI_EXT_RESET_SYSTEM_EVENT   0x041D
 
#define HCI_EXT_SAVE_FREQ_TUNE   0xFC10
 opcode of HCI_EXT_SaveFreqTuneCmd
 
#define HCI_EXT_SAVE_FREQ_TUNE_EVENT   0x0410
 event from HCI_EXT_SaveFreqTuneCmd
 
#define HCI_EXT_SET_DTM_TX_PKT_CNT   0xFC24
 
#define HCI_EXT_SET_DTM_TX_PKT_CNT_EVENT   0x0424
 
#define HCI_EXT_SET_FAST_TX_RESP_TIME   0xFC07
 opcode of HCI_EXT_SetFastTxResponseTimeCmd
 
#define HCI_EXT_SET_FAST_TX_RESP_TIME_EVENT   0x0407
 event from HCI_EXT_SetFastTxResponseTimeCmd
 
#define HCI_EXT_SET_FREQ_TUNE   0xFC0F
 opcode of HCI_EXT_SetFreqTuneCmd
 
#define HCI_EXT_SET_FREQ_TUNE_EVENT   0x040F
 event from HCI_EXT_SetFreqTuneCmd
 
#define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES   0xFC06
 opcode of HCI_EXT_SetLocalSupportedFeaturesCmd
 
#define HCI_EXT_SET_LOCAL_SUPPORTED_FEATURES_EVENT   0x0406
 event from HCI_EXT_SetLocalSupportedFeaturesCmd
 
#define HCI_EXT_SET_MAX_DATA_LENGTH   0xFC21
 opcode of HCI_EXT_SetMaxDataLenCmd
 
#define HCI_EXT_SET_MAX_DATA_LENGTH_EVENT   0x0421
 event from HCI_EXT_SetMaxDataLenCmd
 
#define HCI_EXT_SET_MAX_DTM_TX_POWER   0xFC11
 
#define HCI_EXT_SET_MAX_DTM_TX_POWER_EVENT   0x0411
 
#define HCI_EXT_SET_RX_GAIN   0xFC00
 //NODOC More...
 
#define HCI_EXT_SET_RX_GAIN_EVENT   0x0400
 event from HCI_EXT_SetRxGainCmd
 
#define HCI_EXT_SET_SCA   0xFC0D
 opcode of HCI_EXT_SetSCACmd
 
#define HCI_EXT_SET_SCA_EVENT   0x040D
 event from HCI_EXT_SetSCACmd
 
#define HCI_EXT_SET_TX_POWER   0xFC01
 opcode of HCI_EXT_SetTxPowerCmd
 
#define HCI_EXT_SET_TX_POWER_EVENT   0x0401
 event from HCI_EXT_SetTxPowerCmd
 
#define HCI_HOST_NUM_COMPLETED_PACKETS   0x0C35
 
#define HCI_KEY_REFRESH_COMPLETE_EVENT_CODE   0x30
 event of type hciPacket_t
 
#define HCI_LE_ADD_ACCEPT_LIST   0x2011
 opcode of HCI_LE_AddAcceptListCmd
 
#define HCI_LE_ADD_DEVICE_TO_RESOLVING_LIST   0x2027
 opcode of HCI_LE_AddDeviceToResolvingListCmd
 
#define HCI_LE_CLEAR_ACCEPT_LIST   0x2010
 opcode of HCI_LE_ClearAcceptListCmd
 
#define HCI_LE_CLEAR_RESOLVING_LIST   0x2029
 opcode of HCI_LE_ClearResolvingListCmd
 
#define HCI_LE_ENCRYPT   0x2017
 opcode of HCI_LE_EncryptCmd
 
#define HCI_LE_ENHANCED_RECEIVER_TEST   0x2033
 opcode of HCI_LE_EnhancedRxTestCmd
 
#define HCI_LE_ENHANCED_TRANSMITTER_TEST   0x2034
 opcode of HCI_LE_EnhancedTxTestCmd
 
#define HCI_LE_EVENT_CODE   0x3E
 LE Event.
 
#define HCI_LE_GENERATE_DHKEY_V2   0x205E
 opcode of HCI_LE_GenerateDHKeyCmd_V2
 
#define HCI_LE_RAND   0x2018
 
#define HCI_LE_READ_ACCEPT_LIST_SIZE   0x200F
 opcode of HCI_LE_ReadAcceptListSizeCmd
 
#define HCI_LE_READ_BUFFER_SIZE   0x2002
 opcode of HCI_LE_ReadBufSizeCmd
 
#define HCI_LE_READ_CHANNEL_MAP   0x2015
 opcode of HCI_LE_ReadChannelMapCmd
 
#define HCI_LE_READ_LOCAL_RESOLVABLE_ADDRESS   0x202C
 
#define HCI_LE_READ_LOCAL_SUPPORTED_FEATURES   0x2003
 
#define HCI_LE_READ_MAX_DATA_LENGTH   0x202F
 opcode of HCI_LE_ReadMaxDataLenCmd
 
#define HCI_LE_READ_PEER_RESOLVABLE_ADDRESS   0x202B
 opcode of HCI_LE_ReadPeerResolvableAddressCmd
 
#define HCI_LE_READ_PHY   0x2030
 opcode of HCI_LE_ReadPhyCmd
 
#define HCI_LE_READ_REMOTE_USED_FEATURES   0x2016
 opcode of HCI_LE_ReadRemoteUsedFeaturesCmd
 
#define HCI_LE_READ_RESOLVING_LIST_SIZE   0x202A
 opcode of HCI_LE_ReadResolvingListSizeCmd
 
#define HCI_LE_READ_RF_PATH_COMPENSATION   0x204C
 opcode of HCI_LE_ReadRfPathCompCmd
 
#define HCI_LE_READ_SUGGESTED_DEFAULT_DATA_LENGTH   0x2023
 opcode of HCI_LE_ReadSuggestedDefaultDataLenCmd
 
#define HCI_LE_READ_SUPPORTED_STATES   0x201C
 opcode of HCI_LE_ReadSupportedStatesCmd
 
#define HCI_LE_READ_TX_POWER   0x204B
 opcode of HCI_LE_ReadTxPowerCmd
 
#define HCI_LE_RECEIVER_TEST   0x201D
 opcode of HCI_LE_ReceiverTestCmd
 
#define HCI_LE_REMOVE_ACCEPT_LIST   0x2012
 
#define HCI_LE_REMOVE_DEVICE_FROM_RESOLVING_LIST   0x2028
 opcode of HCI_LE_RemoveDeviceFromResolvingListCmd
 
#define HCI_LE_SET_DATA_LENGTH   0x2022
 opcode of HCI_LE_SetDataLenCmd
 
#define HCI_LE_SET_DEFAULT_PHY   0x2031
 opcode of HCI_LE_SetDefaultPhyCmd
 
#define HCI_LE_SET_EVENT_MASK   0x2001
 opcode of HCI_LE_SetEventMaskCmd
 
#define HCI_LE_SET_HOST_CHANNEL_CLASSIFICATION   0x2014
 opcode of HCI_LE_SetHostChanClassificationCmd
 
#define HCI_LE_SET_PHY   0x2032
 opcode of HCI_LE_SetPhyCmd
 
#define HCI_LE_SET_PRIVACY_MODE   0x204E
 opcode of HCI_LE_SetPrivacyModeCmd
 
#define HCI_LE_SET_RESOLVABLE_PRIVATE_ADDRESS_TIMEOUT   0x202E
 opcode of HCI_LE_SetResolvablePrivateAddressTimeoutCmd
 
#define HCI_LE_TEST_END   0x201F
 opcode of HCI_LE_TestEndCmd
 
#define HCI_LE_TRANSMITTER_TEST   0x201E
 opcode of HCI_LE_TransmitterTestCmd
 
#define HCI_LE_WRITE_RF_PATH_COMPENSATION   0x204D
 opcode of HCI_LE_WriteRfPathCompCmd
 
#define HCI_LE_WRITE_SUGGESTED_DEFAULT_DATA_LENGTH   0x2024
 
#define HCI_NUM_OF_COMPLETED_PACKETS_EVENT_CODE   0x13
 event of type hciEvt_NumCompletedPkt_t
 
#define HCI_READ_AUTH_PAYLOAD_TIMEOUT   0x0C7B
 opcode of HCI_ReadAuthPayloadTimeoutCmd
 
#define HCI_READ_BDADDR   0x1009
 opcode of HCI_ReadBDADDRCmd
 
#define HCI_READ_LOCAL_SUPPORTED_COMMANDS   0x1002
 opcode of HCI_ReadLocalSupportedCommandsCmd
 
#define HCI_READ_LOCAL_SUPPORTED_FEATURES   0x1003
 
#define HCI_READ_LOCAL_VERSION_INFO   0x1001
 opcode of HCI_ReadLocalVersionInfoCmd
 
#define HCI_READ_REMOTE_INFO_COMPLETE_EVENT_CODE   0x0C
 event of type hciPacket_t
 
#define HCI_READ_REMOTE_VERSION_INFO   0x041D
 opcode of HCI_ReadRemoteVersionInfoCmd
 
#define HCI_READ_RSSI   0x1405
 opcode of HCI_ReadRssiCmd
 
#define HCI_READ_TRANSMIT_POWER   0x0C2D
 
#define HCI_RESET   0x0C03
 
#define HCI_SET_EVENT_MASK   0x0C01
 opcode of HCI_SetEventMaskCmd
 
#define HCI_SET_EVENT_MASK_PAGE_2   0x0C63
 
#define HCI_TEST_EVENT_CODE   0xFE
 test event code use for cte test
 
#define HCI_VE_EVENT_CODE   0xFF
 event of type hciEvt_VSCmdComplete_t
 
#define HCI_WRITE_AUTH_PAYLOAD_TIMEOUT   0x0C7C
 opcode of HCI_WriteAuthPayloadTimeoutCmd
 
#define NO_FEATURES_ENABLED   0x00
 No Features Enabled.
 
#define PEER_PARAM_REJECT_ENABLED   0x01
 Peer Device Conn Param Reject Mask Enabled.
 

Variables

char * BLEEventCode_BleLogStrings []
 
uint8 hciVsEvtMask
 
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale