33 #ifndef ti_drivers_RCL_handlers_ble5_h__include 34 #define ti_drivers_RCL_handlers_ble5_h__include RCL_Events RCL_Handler_BLE5_genericTx(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:3861
RCL_Events RCL_Handler_BLE5_genericRx(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:3602
RCL_Events RCL_Handler_BLE5_aux_adv(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:1420
int8_t RCL_BLE5_getRxRssi(const RCL_Buffer_DataEntry *rxEntry)
Get received RSSI from packet.
Definition: ble5.c:4227
uint32_t RCL_BLE5_getRxTimestamp(const RCL_Buffer_DataEntry *rxEntry)
Get received timestamp from packet.
Definition: ble5.c:4259
RCL_Events RCL_Handler_BLE5_conn(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:3025
RCL_Events RCL_Handler_Ble5_txTest(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:3993
void RCL_BLE5_setDefaultRfFrequency(uint32_t rfFrequency)
Set RF frequency to use if custom frequency is specified.
Definition: ble5.c:4184
RCL_BLE5_FilterListUpdateResult
Result of filter list update API.
Definition: ble5.h:57
RCL_Events RCL_Handler_BLE5_adv(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:427
RCL_Events RCL_Handler_BLE5_scan_init(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:2073
Appended packet status field from RX buffer.
Definition: ble5.h:87
RCL_Events RCL_Handler_BLE5_dtmTx(RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn)
Definition: ble5.c:3363
RCL_BLE5_FilterListUpdateResult RCL_BLE5_updateFilterList(const RCL_FL_Entry *newEntry, RCL_FilterList *filterList, uint32_t index)
Update filter list.
Definition: ble5.c:4151
static RCL_Ble5Channel RCL_BLE5_getRxChannel(const RCL_Buffer_DataEntry *rxEntry)
Get channel field from packet.
Definition: ble5.h:106
RCL_Ble5_RxPktStatus RCL_BLE5_getRxStatus(const RCL_Buffer_DataEntry *rxEntry)
Get received status field from packet.
Definition: ble5.c:4192
uint8_t RCL_Ble5Channel
Type for BLE channels.
Definition: ble5.h:70