source
ti
drivers
gpio
GPIOLPF3.h
Go to the documentation of this file.
1
/*
2
* Copyright (c) 2021-2023, Texas Instruments Incorporated
3
* All rights reserved.
4
*
5
* Redistribution and use in source and binary forms, with or without
6
* modification, are permitted provided that the following conditions
7
* are met:
8
*
9
* * Redistributions of source code must retain the above copyright
10
* notice, this list of conditions and the following disclaimer.
11
*
12
* * Redistributions in binary form must reproduce the above copyright
13
* notice, this list of conditions and the following disclaimer in the
14
* documentation and/or other materials provided with the distribution.
15
*
16
* * Neither the name of Texas Instruments Incorporated nor the names of
17
* its contributors may be used to endorse or promote products derived
18
* from this software without specific prior written permission.
19
*
20
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31
*/
53
#ifndef ti_drivers_GPIOLPF3__include
54
#define ti_drivers_GPIOLPF3__include
55
56
#include <
ti/drivers/GPIO.h
>
57
58
#include <ti/devices/DeviceFamily.h>
59
#include DeviceFamily_constructPath(inc/hw_ioc.h)
60
61
#ifdef __cplusplus
62
extern
"C"
{
63
#endif
64
65
/* Do not configure this pin. */
66
#define GPIO_CFG_DO_NOT_CONFIG_INTERNAL 0x80000000
67
68
/* Re-map IOC PORTCFG defines from hw_ioc.h to GPIO defines*/
69
#define GPIO_MUX_PORTCFG_PFUNC7 IOC_IOC3_PORTCFG_DTB
70
#define GPIO_MUX_PORTCFG_PFUNC6 IOC_IOC3_PORTCFG_ANA
71
#define GPIO_MUX_PORTCFG_PFUNC5 IOC_IOC3_PORTCFG_PFUNC5
72
#define GPIO_MUX_PORTCFG_PFUNC4 IOC_IOC3_PORTCFG_PFUNC4
73
#define GPIO_MUX_PORTCFG_PFUNC3 IOC_IOC3_PORTCFG_PFUNC3
74
#define GPIO_MUX_PORTCFG_PFUNC2 IOC_IOC3_PORTCFG_PFUNC2
75
#define GPIO_MUX_PORTCFG_PFUNC1 IOC_IOC3_PORTCFG_PFUNC1
76
#define GPIO_MUX_GPIO_INTERNAL IOC_IOC3_PORTCFG_BASE
77
78
/* We don't define this value on purpose - any unsupported values will cause a
79
* compile-time error. If your compiler tells you that this macro is missing,
80
* you are trying to use an unsupported option.
81
*
82
* See below for which options are unsupported.
83
*/
84
#undef GPIOLPF3_CFG_OPTION_NOT_SUPPORTED
85
86
/* Most configuration values are directly mapped to fields in the IOCn
87
* registers, but the mux bits are reserved for configuration options that
88
* cannot be directly mapped to the IOCn registers. The define below is the
89
* mask used by the GPIO driver to mask off the non-IOC configuration values.
90
*/
91
#define GPIOLPF3_CFG_IOC_M 0xFFFFFFF8
92
93
/* Low and high value interrupts are not available on Low Power F3 devices */
94
#define GPIO_CFG_INT_LOW_INTERNAL GPIOLPF3_CFG_OPTION_NOT_SUPPORTED
95
#define GPIO_CFG_INT_HIGH_INTERNAL GPIOLPF3_CFG_OPTION_NOT_SUPPORTED
96
97
/* General options */
98
#define GPIO_CFG_NO_DIR_INTERNAL (IOC_IOC3_IOMODE_NORMAL | GPIOLPF3_CFG_PIN_IS_INPUT_INTERNAL)
99
/* Hysteresis is enabled by default for all input pins due to hardware changes on these devices.
100
* This may impact pin response by 1-2ns, but creates significantly more stable environments for
101
* high-speed use cases like SPI.
102
*/
103
#define GPIO_CFG_INPUT_INTERNAL \
104
(IOC_IOC3_IOMODE_NORMAL | IOC_IOC3_INPEN | IOC_IOC3_WUENSB | IOC_IOC3_HYSTEN | GPIOLPF3_CFG_PIN_IS_INPUT_INTERNAL)
105
#define GPIO_CFG_OUTPUT_INTERNAL (IOC_IOC3_IOMODE_NORMAL | IOC_IOC3_INPEN | GPIOLPF3_CFG_PIN_IS_OUTPUT_INTERNAL)
106
#define GPIO_CFG_OUTPUT_OPEN_DRAIN_INTERNAL \
107
(IOC_IOC3_IOMODE_OPEND | IOC_IOC3_INPEN | GPIOLPF3_CFG_PIN_IS_OUTPUT_INTERNAL)
108
#define GPIO_CFG_OUT_OPEN_SOURCE_INTERNAL (IOC_IOC3_IOMODE_OPENS | IOC_IOC3_INPEN | GPIOLPF3_CFG_PIN_IS_OUTPUT_INTERNAL)
109
110
#define GPIO_CFG_PULL_NONE_INTERNAL IOC_IOC3_PULLCTL_PULL_DIS
111
#define GPIO_CFG_PULL_UP_INTERNAL IOC_IOC3_PULLCTL_PULL_UP
112
#define GPIO_CFG_PULL_DOWN_INTERNAL IOC_IOC3_PULLCTL_PULL_DOWN
113
114
#define GPIO_CFG_INT_NONE_INTERNAL IOC_IOC3_EDGEDET_EDGE_DIS
115
#define GPIO_CFG_INT_FALLING_INTERNAL IOC_IOC3_EDGEDET_EDGE_NEG
116
#define GPIO_CFG_INT_RISING_INTERNAL IOC_IOC3_EDGEDET_EDGE_POS
117
#define GPIO_CFG_INT_BOTH_EDGES_INTERNAL IOC_IOC3_EDGEDET_EDGE_BOTH
118
119
/* We can feed this into the low bit of IOMODE, and it can then be ORed with output/input/OD/OS */
120
#define GPIO_CFG_INVERT_OFF_INTERNAL 0
121
#define GPIO_CFG_INVERT_ON_INTERNAL IOC_IOC3_IOMODE_INVERTED
122
123
#define GPIO_CFG_HYSTERESIS_OFF_INTERNAL 0
124
#define GPIO_CFG_HYSTERESIS_ON_INTERNAL IOC_IOC3_HYSTEN
125
126
#define GPIO_CFG_SHUTDOWN_WAKE_OFF_INTERNAL 0
127
#define GPIO_CFG_SHUTDOWN_WAKE_HIGH_INTERNAL IOC_IOC3_WUCFGSD_WAKE_HIGH
128
#define GPIO_CFG_SHUTDOWN_WAKE_LOW_INTERNAL IOC_IOC3_WUCFGSD_WAKE_LOW
129
130
/* Slew limits and drive strength are only supported on specific pins: pin 12, pins 16-19, and pin 24 */
131
#define GPIO_CFG_SLEW_NORMAL_INTERNAL IOC_IOC17_SLEWRED_NORMAL
132
#define GPIO_CFG_SLEW_REDUCED_INTERNAL IOC_IOC17_SLEWRED_REDUCED
133
134
#define GPIO_CFG_DRVSTR_LOW_INTERNAL IOC_IOC17_IOCURR_CUR_2MA
135
#define GPIO_CFG_DRVSTR_MED_INTERNAL IOC_IOC17_IOCURR_CUR_4MA
136
#define GPIO_CFG_DRVSTR_HIGH_INTERNAL IOC_IOC17_IOCURR_CUR_8MA
137
138
/* Configuration values stored in mux bits. Any configuration options not
139
* directly handled by IOC need to be stored inside the mux bits (lowest 3 bits
140
* on Low Power F3 devices). These are masked out by GPIO_init(),
141
* GPIO_setConfig(), GPIO_setConfigAndMux() and GPIO_getConfig() using
142
* GPIOLPF3_CFG_IOC_M.
143
*/
144
145
/* Default output value */
146
#define GPIO_CFG_OUTPUT_DEFAULT_HIGH_INTERNAL 0x1
147
#define GPIO_CFG_OUTPUT_DEFAULT_LOW_INTERNAL 0
148
149
/* Whether GPIO hardware should have the output enable bit set for this pin */
150
#define GPIOLPF3_CFG_PIN_IS_INPUT_INTERNAL 0x2
151
#define GPIOLPF3_CFG_PIN_IS_OUTPUT_INTERNAL 0
152
153
/* Interrupt enable is in the GPIO module */
154
#define GPIO_CFG_INT_ENABLE_INTERNAL 0x4
155
#define GPIO_CFG_INT_DISABLE_INTERNAL 0
156
157
#ifdef __cplusplus
158
}
159
#endif
160
161
#endif
/* ti_drivers_GPIOCC26XX__include */
GPIO.h
General Purpose I/O driver interface.
© Copyright 1995-2024
, Texas Instruments Incorporated. All rights reserved.
Trademarks
|
Privacy policy
|
Terms of use
|
Terms of sale