CANCC27XX.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2023, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 /*!*****************************************************************************
33  * @file CANCC27XX.h
34  *
35  * @brief CAN driver implementation for the CC27XX family
36  *
37  * # Overview
38  * The CC27XX family of devices has an integrated CAN-FD controller.
39  *
40  * ## Message RAM Size
41  * The CC27XX CAN-FD controller has 4KB of message RAM.
42  *******************************************************************************
43  */
44 #ifndef ti_drivers_can_cancc27xx__include
45 #define ti_drivers_can_cancc27xx__include
46 
47 #include <stdint.h>
48 
49 #ifdef __cplusplus
50 extern "C" {
51 #endif
52 
54 #define CANCC27XX_MRAM_SIZE 4096U
55 
57 #define CANCC27XX_CLK_FREQ_MHZ 80U
58 
62 typedef struct
63 {
64  uint32_t clkFreqMHz;
66 
67 /* Externs from ti_drivers_config.c */
69 
77 uint32_t CANCC27XX_getStatus(void);
78 
84 void CANCC27XX_clearStatus(void);
85 
96 void CANCC27XX_setMode(uint32_t mode);
97 
108 uint32_t CANCC27XX_getMode(void);
109 
121 
122 #ifdef __cplusplus
123 }
124 #endif
125 
126 #endif /* ti_drivers_can_cancc27xx__include */
const CANCC27XX_Config CANCC27XX_config
void CANCC27XX_clearStatus(void)
Clears all CANCC27XX device status flags.
uint32_t CANCC27XX_getMode(void)
Reads the CANCC27XX operational mode.
uint32_t CANCC27XX_getStatus(void)
Reads the CANCC27XX device status flags.
void CANCC27XX_setMode(uint32_t mode)
Sets the CANCC27XX operational mode.
uint32_t clkFreqMHz
Definition: CANCC27XX.h:64
CANCC27XX global configuration.
Definition: CANCC27XX.h:62
void CANCC27XX_disableSleepWakeErrorTimeout(void)
Disables the sleep wake error timeout.
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale