![]() |
![]() |
ANSI-X9.63 Key Derivation Function driver implementation for the CC13X1/CC26X1, CC13X2/CC26X2, CC13X4/CC26X4, and CC23X0 families.
============================================================================
This file should only be included in the board file to fill the ANSIX936KDF_config struct.
SHA-256 is in the only hash type supported.
#include <stdbool.h>
#include <ti/drivers/SHA2.h>
#include <ti/devices/DeviceFamily.h>
#include <ti/drivers/sha2/SHA2CC26X1.h>
Go to the source code of this file.
Data Structures | |
struct | ANSIX936KDFXX_HWAttrs |
Hardware-specific configuration attributes. More... | |
struct | ANSIX936KDFXX_Object |
ANSIX936KDFXX Object. More... | |