Instance: LRFDS2R
Component: LRFDS2R
Base address: 0x40085000
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x4008 5000 |
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4008 5004 |
|
RW |
32 |
0x0000 0000 |
0x0000 0008 |
0x4008 5008 |
|
RO |
32 |
0x0FFF 0000 |
0x0000 000C |
0x4008 500C |
|
WO |
32 |
0x0000 0000 |
0x0000 0010 |
0x4008 5010 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4008 5000 | Instance | 0x4008 5000 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||||||||
31:6 | RESERVED6 | Internal. Only to be used through TI provided API. | RO | 0b00 0000 0000 0000 0000 0000 0000 | |||||||||||||||||
5 | LAST0 | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||||||||
4:3 | TRIGMODE | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
2:1 | SEL | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
0 | CTL | Internal. Only to be used through TI provided API.
|
RW | 0 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4008 5004 | Instance | 0x4008 5004 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:13 | RESERVED13 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 0000 | |||||||||||
12:0 | ADDR | Internal. Only to be used through TI provided API.
|
RW | 0b0 0000 0000 0000 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x4008 5008 | Instance | 0x4008 5008 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:13 | RESERVED13 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 0000 | |||||||||||
12:0 | ADDR | Internal. Only to be used through TI provided API.
|
RW | 0b0 0000 0000 0000 |
Address Offset | 0x0000 000C | ||
Physical Address | 0x4008 500C | Instance | 0x4008 500C |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:28 | RESERVED28 | Internal. Only to be used through TI provided API. | RO | 0x0 | |||||||||||
27:16 | ADDRCNT | Internal. Only to be used through TI provided API.
|
RO | 0xFFF | |||||||||||
15:1 | RESERVED1 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 | |||||||||||
0 | RUNNING | Internal. Only to be used through TI provided API.
|
RO | 0 |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x4008 5010 | Instance | 0x4008 5010 |
Description | Internal. Only to be used through TI provided API. | ||
Type | WO |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:1 | RESERVED1 | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | |||||||||||
0 | TRIG | Internal. Only to be used through TI provided API.
|
WO | 0 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |