Disable External Flash¶
The external flash consumes energy and can be disabled if not used.
By default, SysConfig generates the code to enable / disable the external
flash at the end of ti_drivers_config.c
. The functions available to the
application are: Board_sendExtFlashByte
, Board_wakeUpExtFlash
, and
Board_shutDownExtFlash
.
By default, the Board_init
function disables external flash.