Instance: PMUD
Component: PMUD
Base address: 0x40006000
Digital control signals for VDDR regulator and Battery Monitor
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0004 |
0x0000 0000 |
0x4000 6000 |
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4000 6004 |
|
RO |
32 |
0x0000 0000 |
0x0000 0028 |
0x4000 6028 |
|
RW |
32 |
0x0000 0000 |
0x0000 002C |
0x4000 602C |
|
RO |
32 |
0x0000 0000 |
0x0000 0030 |
0x4000 6030 |
|
RW |
32 |
0x0000 0000 |
0x0000 0034 |
0x4000 6034 |
|
RW |
32 |
0x0000 0000 |
0x0000 0048 |
0x4000 6048 |
|
RW |
32 |
0x0000 0000 |
0x0000 004C |
0x4000 604C |
|
RW |
32 |
0x0000 07FF |
0x0000 0050 |
0x4000 6050 |
|
RW |
32 |
0x0000 0000 |
0x0000 0054 |
0x4000 6054 |
|
RW |
32 |
0x0000 FFC0 |
0x0000 0058 |
0x4000 6058 |
|
RW |
32 |
0x0001 0000 |
0x0000 005C |
0x4000 605C |
|
RW |
32 |
0x0000 0000 |
0x0000 0090 |
0x4000 6090 |
|
RW |
32 |
0x0000 0000 |
0x0000 0094 |
0x4000 6094 |
|
RW |
32 |
0x0000 0000 |
0x0000 0098 |
0x4000 6098 |
|
RW |
32 |
0x0000 0000 |
0x0000 009C |
0x4000 609C |
|
RO |
32 |
0x0000 0000 |
0x0000 00A0 |
0x4000 60A0 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4000 6000 | Instance | 0x4000 6000 |
Description | Control General Configuration of BATMON |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:3 | RESERVED3 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 0000 0000 0000 0000 0000 | |||||||||||
2 | HYST_EN | Enables hysteresis on both battery and temperature measurements.
|
RW | 1 | |||||||||||
1 | CALC_EN | Configuration of the calculation block that converts the digital battery/temperature level to a Volt/Celsius value.
|
RW | 0 | |||||||||||
0 | MEAS_EN | Configuration of the measurement block that interfaces with the analog domain.
|
RW | 0 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4000 6004 | Instance | 0x4000 6004 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||||||||
31:2 | RESERVED2 | Internal. Only to be used through TI provided API. | RO | 0b00 0000 0000 0000 0000 0000 0000 0000 | |||||||||||||||||
1:0 | PER | Internal. Only to be used through TI provided API.
|
RW | 0b00 |
Address Offset | 0x0000 0028 | ||
Physical Address | 0x4000 6028 | Instance | 0x4000 6028 |
Description | Last Measured Battery Voltage This register should be read when BATUPD.STA = 1 |
||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:11 | RESERVED11 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 0000 0000 0000 | ||
10:8 | INT | Integer part: 0x0: Battery voltage = 0V + fractional part ... 0x3: Battery voltage = 3V + fractional part 0x4: Battery voltage = 4V + fractional part |
RO | 0b000 | ||
7:0 | FRAC | Fractional part, standard binary fractional encoding. 0x00: .0V ... 0x20: 1/8 = .125V 0x40: 1/4 = .25V 0x80: 1/2 = .5V ... 0xA0: 1/2 + 1/8 = .625V ... 0xFF: 1/2 + 1/4 + 1/8 + ... + 1/256 = 0.99V |
RO | 0x00 |
Address Offset | 0x0000 002C | ||
Physical Address | 0x4000 602C | Instance | 0x4000 602C |
Description | Battery Update Indicates BAT Updates |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | |||||||||||
0 | STA | Battery update status. Write 1 to clear the status.
|
RW | 0 |
Address Offset | 0x0000 0030 | ||
Physical Address | 0x4000 6030 | Instance | 0x4000 6030 |
Description | Last measured Temperature in Degree Celsius This register should be read when TEMPUPD.STA = 1. |
||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:17 | RESERVED17 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 | ||
16:8 | INT | Integer part of temperature value (signed) Total value = INT + FRAC 2's complement encoding 0x100: Min value (-256°C) 0x1D8: -40°C 0x1FF: -1°C 0x00: 0°C 0x1B: 27°C 0x55: 85°C 0xFF: Max value (255°C) |
RO | 0b0 0000 0000 | ||
7:6 | FRAC | Fractional part of temperature value. Total value = INT + FRAC The encoding is an extension of the 2's complement encoding. 00: 0.0°C 01: 0.25°C 10: 0.5°C 11: 0.75°C For example: 000000001,00 = ( 1+0,00) = 1,00 000000000,11 = ( 0+0,75) = 0,75 000000000,10 = ( 0+0,50) = 0,50 000000000,01 = ( 0+0,25) = 0,25 000000000,00 = ( 0+0,00) = 0,00 111111111,11 = (-1+0,75) = -0,25 111111111,10 = (-1+0,50) = -0,50 111111111,01 = (-1+0,25) = -0,75 111111111,00 = (-1+0,00) = -1,00 111111110,11 = (-2+0,75) = -1,25 |
RO | 0b00 | ||
5:0 | RESERVED0 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b00 0000 |
Address Offset | 0x0000 0034 | ||
Physical Address | 0x4000 6034 | Instance | 0x4000 6034 |
Description | Temperature Update Indicates TEMP Updates |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | |||||||||||
0 | STA | Temperature update status. Write 1 to clear the status.
|
RW | 0 |
Address Offset | 0x0000 0048 | ||
Physical Address | 0x4000 6048 | Instance | 0x4000 6048 |
Description | Event Mask | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:6 | RESERVED6 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b00 0000 0000 0000 0000 0000 0000 | ||
5 | TEMP_UPDATE_MASK | 1: EVENT.TEMP_UPDATE contributes to combined event from BATMON 0: EVENT.TEMP_UPDATE does not contribute to combined event from BATMON |
RW | 0 | ||
4 | BATT_UPDATE_MASK | 1: EVENT.BATT_UPDATE contributes to combined event from BATMON 0: EVENT.BATT_UPDATE does not contribute to combined event from BATMON |
RW | 0 | ||
3 | TEMP_BELOW_LL_MASK | 1: EVENT.TEMP_BELOW_LL contributes to combined event from BATMON 0: EVENT.TEMP_BELOW_LL does not contribute to combined event from BATMON |
RW | 0 | ||
2 | TEMP_OVER_UL_MASK | 1: EVENT.TEMP_OVER_UL contributes to combined event from BATMON 0: EVENT.TEMP_OVER_UL does not contribute to combined event from BATMON |
RW | 0 | ||
1 | BATT_BELOW_LL_MASK | 1: EVENT.BATT_BELOW_LL contributes to combined event from BATMON 0: EVENT.BATT_BELOW_LL does not contribute to combined event from BATMON |
RW | 0 | ||
0 | BATT_OVER_UL_MASK | 1: EVENT.BATT_OVER_UL contributes to combined event from BATMON 0: EVENT.BATT_OVER_UL does not contribute to combined event from BATMON |
RW | 0 |
Address Offset | 0x0000 004C | ||
Physical Address | 0x4000 604C | Instance | 0x4000 604C |
Description | Event | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:6 | RESERVED6 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b00 0000 0000 0000 0000 0000 0000 | ||
5 | TEMP_UPDATE | Alias to TEMPUPD.STA | RW | 0 | ||
4 | BATT_UPDATE | Alias to BATUPD.STA | RW | 0 | ||
3 | TEMP_BELOW_LL | Read: 1: Temperature level is below the lower limit set by TEMPLL. 0: Temperature level is not below the lower limit set by TEMPLL. Write: 1: Clears the flag 0: No change in the flag |
RW | 0 | ||
2 | TEMP_OVER_UL | Read: 1: Temperature level is above the upper limit set by TEMPUL. 0: Temperature level is not above the upper limit set by TEMPUL. Write: 1: Clears the flag 0: No change in the flag |
RW | 0 | ||
1 | BATT_BELOW_LL | Read: 1: Battery level is below the lower limit set by BATTLL. 0: Battery level is not below the lower limit set by BATTLL. Write: 1: Clears the flag 0: No change in the flag |
RW | 0 | ||
0 | BATT_OVER_UL | Read: 1: Battery level is above the upper limit set by BATTUL. 0: Battery level is not above the upper limit set by BATTUL. Write: 1: Clears the flag 0: No change in the flag |
RW | 0 |
Address Offset | 0x0000 0050 | ||
Physical Address | 0x4000 6050 | Instance | 0x4000 6050 |
Description | Battery Upper Limit Total battery voltage = INT + FRAC It is a sum of integer and fractional parts |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:11 | RESERVED11 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 0000 0000 0000 | ||
10:8 | INT | Integer part: Total battery voltage = INT + FRAC (integer and fractional part) 0x0: Battery voltage = 0V + fractional part ... 0x3: Battery voltage = 3V + fractional part 0x4: Battery voltage = 4V + fractional part |
RW | 0b111 | ||
7:0 | FRAC | Fractional part, standard binary fractional encoding. 0x00: .0V ... 0x20: 1/8 = .125V 0x40: 1/4 = .25V 0x80: 1/2 = .5V ... 0xA0: 1/2 + 1/8 = .625V ... 0xFF: 1/2 + 1/4 + 1/8 + ... + 1/256 = 0.99V |
RW | 0xFF |
Address Offset | 0x0000 0054 | ||
Physical Address | 0x4000 6054 | Instance | 0x4000 6054 |
Description | Battery Lower Limit Total battery voltage = INT + FRAC It is a sum of integer and fractional parts |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:11 | RESERVED11 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 0000 0000 0000 | ||
10:8 | INT | Integer part: Total battery voltage = INT + FRAC (integer and fractional part) 0x0: Battery voltage = 0V + fractional part ... 0x3: Battery voltage = 3V + fractional part 0x4: Battery voltage = 4V + fractional part |
RW | 0b000 | ||
7:0 | FRAC | Fractional part, standard binary fractional encoding. 0x00: .0V ... 0x20: 1/8 = .125V 0x40: 1/4 = .25V 0x80: 1/2 = .5V ... 0xA0: 1/2 + 1/8 = .625V ... 0xFF: 1/2 + 1/4 + 1/8 + ... + 1/256 = 0.99V |
RW | 0x00 |
Address Offset | 0x0000 0058 | ||
Physical Address | 0x4000 6058 | Instance | 0x4000 6058 |
Description | Temperature Upper Limit | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:17 | RESERVED17 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 | ||
16:8 | INT | Integer part (signed) of temperature upper limit. Total value = INT + FRAC 2's complement encoding 0x100: Min value (-256°C) 0x1D8: -40°C 0x1FF: -1°C 0x00: 0°C 0x1B: 27°C 0x55: 85°C 0xFF: Max value (255°C) |
RW | 0b0 1111 1111 | ||
7:6 | FRAC | Fractional part of temperature upper limit. Total value = INT + FRAC The encoding is an extension of the 2's complement encoding. 00: 0.0°C 01: 0.25°C 10: 0.5°C 11: 0.75°C For example: 000000001,00 = ( 1+0,00) = 1,00 000000000,11 = ( 0+0,75) = 0,75 000000000,10 = ( 0+0,50) = 0,50 000000000,01 = ( 0+0,25) = 0,25 000000000,00 = ( 0+0,00) = 0,00 111111111,11 = (-1+0,75) = -0,25 111111111,10 = (-1+0,50) = -0,50 111111111,01 = (-1+0,25) = -0,75 111111111,00 = (-1+0,00) = -1,00 111111110,11 = (-2+0,75) = -1,25 |
RW | 0b11 | ||
5:0 | RESERVED0 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b00 0000 |
Address Offset | 0x0000 005C | ||
Physical Address | 0x4000 605C | Instance | 0x4000 605C |
Description | Temperature Lower Limit | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:17 | RESERVED17 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 | ||
16:8 | INT | Integer part (signed) of temperature lower limit. Total value = INT + FRAC 2's complement encoding 0x100: Min value (-256°C) 0x1D8: -40°C 0x1FF: -1°C 0x00: 0°C 0x1B: 27°C 0x55: 85°C 0xFF: Max value (255°C) |
RW | 0b1 0000 0000 | ||
7:6 | FRAC | Fractional part of temperature lower limit. Total value = INT + FRAC The encoding is an extension of the 2's complement encoding. 00: 0.0°C 01: 0.25°C 10: 0.5°C 11: 0.75°C For example: 000000001,00 = ( 1+0,00) = 1,00 000000000,11 = ( 0+0,75) = 0,75 000000000,10 = ( 0+0,50) = 0,50 000000000,01 = ( 0+0,25) = 0,25 000000000,00 = ( 0+0,00) = 0,00 111111111,11 = (-1+0,75) = -0,25 111111111,10 = (-1+0,50) = -0,50 111111111,01 = (-1+0,25) = -0,75 111111111,00 = (-1+0,00) = -1,00 111111110,11 = (-2+0,75) = -1,25 |
RW | 0b00 | ||
5:0 | RESERVED0 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b00 0000 |
Address Offset | 0x0000 0090 | ||
Physical Address | 0x4000 6090 | Instance | 0x4000 6090 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||||||||
31:12 | RESERVED12 | Internal. Only to be used through TI provided API. | RO | 0x0 0000 | |||||||||||||||||
11 | LOW_IPEAK_DIS | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||||||||
10 | SOCLDO_ITESTEN | Internal. Only to be used through TI provided API.
|
RW | 0 | |||||||||||||||||
9:7 | SOCLDO_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||||||||
6:5 | UDIGLDO_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0b00 | |||||||||||||||||
4:2 | DIGLDO_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0b000 | |||||||||||||||||
1 | SPARE | Internal. Only to be used through TI provided API. | RW | 0 | |||||||||||||||||
0 | UDIGLDO_EN | Internal. Only to be used through TI provided API.
|
RW | 0 |
Address Offset | 0x0000 0094 | ||
Physical Address | 0x4000 6094 | Instance | 0x4000 6094 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||||||||||||||||||||
31:20 | RESERVED20 | Internal. Only to be used through TI provided API. | RO | 0x000 | ||||||||||||||||||||
19 | TEST_DCDC_NMOS | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
18 | TEST_DCDC_PMOS | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
17 | DITHER_EN | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
16 | GLDO_AON | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
15 | RCHG_BLK_VTRIG_EN | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
14 | RCHG_BLK_ATEST_EN | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
13 | RCHG_FORCE_SAMP_VREF | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
12 | RCHG_COMP_CLK_DIS | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
11:8 | RESERVED8 | Internal. Only to be used through TI provided API. | RO | 0x0 | ||||||||||||||||||||
7 | SPARE | Internal. Only to be used through TI provided API. | RW | 0 | ||||||||||||||||||||
6 | VDDR_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
5 | GLDO_EA_BIAS_DIS | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
4:1 | GLDO_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0x0 | ||||||||||||||||||||
0 | RESERVED0 | Internal. Only to be used through TI provided API. | RO | 0 |
Address Offset | 0x0000 0098 | ||
Physical Address | 0x4000 6098 | Instance | 0x4000 6098 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||||||||||||||||||||
31:6 | RESERVED6 | Internal. Only to be used through TI provided API. | RO | 0b00 0000 0000 0000 0000 0000 0000 | ||||||||||||||||||||
5 | RSTNMASK | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
4 | DCDC_RCHG_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0 | ||||||||||||||||||||
3:0 | PMUREG_ATBSEL | Internal. Only to be used through TI provided API.
|
RW | 0x0 |
Address Offset | 0x0000 009C | ||
Physical Address | 0x4000 609C | Instance | 0x4000 609C |
Description | DCDC configuration register | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:23 | RESERVED23 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 | |||||||||||
22:16 | LM_HIGHTH | DCDC load meter high threshold value for adaptive IPEAK adjustment. DCDC load meter output is in percentage scale so the applicable values are 'd1 to 'd100. Values from 'd101 to 'd127 are invalid and not to be used. | RW | 0b000 0000 | |||||||||||
15 | RESERVED15 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0 | |||||||||||
14:8 | LM_LOWTH | DCDC load meter low threshold value for adaptive IPEAK adjustment. DCDC load meter output is in percentage scale so the applicable values are 'd1 to 'd100. Values from 'd101 to 'd127 are invalid and not to be used. | RW | 0b000 0000 | |||||||||||
7:5 | RESERVED5 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 | |||||||||||
4 | ADP_IPEAK_EN | This bit is used to enable adaptive IPEAK adjustment scheme in hardware. When this bit is set, DCDC IPEAK value is automatically adjusted to suitable value by sensing the DCDC load meter output for better DCDC operational efficiency.
|
RW | 0 | |||||||||||
3:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 | |||||||||||
0 | LMEN | This bit is used to enable DCDC load meter. Software can obtain DCDC load meter value from DCDCSTAT regiser and adjust IPEAK setting in SYS0.TDCDC register accordingly.
|
RW | 0 |
Address Offset | 0x0000 00A0 | ||
Physical Address | 0x4000 60A0 | Instance | 0x4000 60A0 |
Description | DCDC status register | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:11 | RESERVED11 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 0000 0000 0000 | ||
10:8 | IPEAK | DCDC IPEAK value. This value is same as what is programmed in SYS0:TMUTE4.IPEAK when adaptive IPEAK adjustment scheme is not enabled, and it shows current IPEAK value applied by hardware when adaptive IPEAK adjustment scheme is enabled. Note: Software can only support IPEAK = 1 |
RO | 0b000 | ||
7 | RESERVED7 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0 | ||
6:0 | LOAD | This indicates DCDC load meter output value in percentage scale. Applicable range is 'd1 to 'd100. |
RO | 0b000 0000 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |