Instance: LRFDRXF
Component: LRFDRXF
Base address: 0x40081C00
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x4008 1C00 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4008 1C00 | Instance | 0x4008 1C00 |
Description | RX FIFO data. When written the register data is pushed to the RX FIFO. When read, data is popped from the RX FIFO | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | RX FIFO data. When written the register data is pushed to the RX FIFO. When read, data is popped from the RX FIFO. When writing or reading this register the access size will determine how many bytes are pushed to or popped from the FIFO. It is possible to push or pop 1,2 or 4 bytes depending on the access being done. | RW | 0x0000 0000 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |