TI BLE5-Stack API Documentation
3.02.04.00
|
GAP Initiator layer interface.
Go to the source code of this file.
Data Structures | |
struct | gapConnCancelledEvent_t |
Macros | |
#define | INIT_PHYPARAM_DFLT_CONN_INT_MAX 80 |
Default maximum connection interval (in 1.25ms) | |
#define | INIT_PHYPARAM_DFLT_CONN_INT_MIN 80 |
Default minimum connection interval (in 1.25ms) | |
#define | INIT_PHYPARAM_DFLT_CONN_LATENCY 0 |
Default connection latency. | |
#define | INIT_PHYPARAM_DFLT_MAX_CE_LEN 0xFFFF |
Default maximum connection event length (currently ignored) | |
#define | INIT_PHYPARAM_DFLT_MIN_CE_LEN 0 |
Default minimum connection event length (currently ignored) | |
#define | INIT_PHYPARAM_DFLT_SCAN_INTERVAL 16 |
Default scan interval (in 625us) | |
#define | INIT_PHYPARAM_DFLT_SCAN_WINDOW 16 |
Default scan window (in 625us) | |
#define | INIT_PHYPARAM_DFLT_SUP_TIMEOUT 2000 |
Default supervision timeout (in 10ms) | |
Enumerations | |
enum | GapInit_InitPhy_t { INIT_PHY_1M = LL_PHY_1_MBPS, INIT_PHY_2M = LL_PHY_2_MBPS, INIT_PHY_CODED = LL_PHY_CODED } |
GAP Initiator Initiating PHYs. More... | |
enum | GapInit_PhyParamId_t { INIT_PHYPARAM_SCAN_INTERVAL, INIT_PHYPARAM_SCAN_WINDOW, INIT_PHYPARAM_CONN_INT_MIN, INIT_PHYPARAM_CONN_INT_MAX, INIT_PHYPARAM_CONN_LATENCY, INIT_PHYPARAM_SUP_TIMEOUT, INIT_PHYPARAM_MIN_CE_LEN, INIT_PHYPARAM_MAX_CE_LEN } |
Functions | |
status_t | GapInit_cancelConnect (void) |
status_t | GapInit_connect (GAP_Peer_Addr_Types_t peerAddrType, uint8_t *pPeerAddress, uint8_t phys, uint16_t timeout) |
status_t | GapInit_connectAl (uint8_t phys, uint16_t timeout) |
status_t | GapInit_getPhyParam (uint8_t phy, GapInit_PhyParamId_t paramId, uint16_t *pValue) |
status_t | GapInit_setPhyParam (uint8_t phys, GapInit_PhyParamId_t paramId, uint16_t value) |