SimpleLink Low Power F3 Core SDK Change Log
Table of Contents
Core SDK 7.20.01 (Sep, 2023)
New Features
ID | Summary |
---|---|
TIDRIVERS-6110 | Add API for modular reduction for non-curve length input length |
TIDRIVERS-6025 | Add Elliptic Curve Integrated Encryption Scheme (ECIES) driver for CC23x0 |
Bugs Resolved
ID | Summary |
---|---|
TIDRIVERS-6065 | Some PWM files not exported into SDK |
Core SDK 7.20.00 (Jun, 2023)
New Features
ID | Summary |
---|---|
TIDRIVERS-6038 | Change default value of LGPTimerLPF3 driver param.intPhaseLate element |
TIDRIVERS-6037 | Add support for any AES-GCM IV length on CC23x0 (only supported 12 bytes previously) |
TIDRIVERS-6025 | Add Elliptic Curve Integrated Encryption Scheme (ECIES) driver for CC23x0 |
TIDRIVERS-6010 | Clarify documented functionality of LGPT counter target value |
TIDRIVERS-6007 | Add ANSI x9.63 KDF |
TIDRIVERS-6003 | Add ECDSA public key and signature validation for CC23x0 and CC13x1/26x1 |
TIDRIVERS-6002 | Add NIST P-224 curve support for ECDSA on CC23x0 |
TIDRIVERS-5995 | Add PWM driver implementation |
TIDRIVERS-5953 | Add optional temperature compensation for CLKSVT |
TIDRIVERS-5911 | Dynamically set IPEAK in active vs standby |
TIDRIVERS-5907 | Add PWM and capture functionality to LGPT driver |
TIDRIVERS-5788 | Export driverlib library with GenLibs and DeviceFamily with GenOpts |
TIDRIVERS-5421 | ECC library has compiler warning when building drivers. |
Bugs Resolved
ID | Summary |
---|---|
TIDRIVERS-6042 | SysConfig generates code with a typo for Debug Configuration “Require debug authentication” |
TIDRIVERS-6040 | HFOSC tracking loop stops when exiting standby with debugger connected |
TIDRIVERS-5843 | Remove LegacyTerminology.h backwards compatibility header |
TIDRIVERS-5610 | SemaphoreP_pend returns prematurely on FreeRTOS |
TIDRIVERS-5306 | Include DPL in doxygen documentation |
SYSBIOS-1602 | Assert_isTrue macro expands incorrectly |
LPRFXXWARE-853 | TempDiodeGetTemp inverts current interrupt-enable state |
FREERTOS-16 | Disabling FreeRTOS SW timers causes a build error |
FREERTOS-9 | FreeRTOS ROV does not show system stack usage on CC23X0 devices |
Core SDK 7.11.01 (Apr, 2023)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Core SDK 7.11.00 (Apr, 2023)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
SYSBIOS-1602 | Assert_isTrue macro expands incorrectly |
Core SDK 7.10.02 (Apr, 2023)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Core SDK 7.10.01 (Apr, 2023)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Core SDK 7.10.00 (Feb, 2023)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Core SDK 6.30.00 (Sep, 2022)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Core SDK 6.20.00 (Feb, 2021)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |
Core SDK 6.10.00 (Feb, 2021)
New Features
ID | Summary |
---|---|
None | None |
Bugs Resolved
ID | Summary |
---|---|
None | None |