SimpleLink™ Low Power SDK F3 7.20.00.29 Release Notes
Table of Contents
Introduction
The SimpleLink™ Low Power F3 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC23xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC23xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth, Proprietary RF examples, and TI Drivers in one easy-to-use software package along with example applications and documentation.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 7.20.00.29 of the SimpleLink Low Power F3 SDK.
| TI Driver Overview | Support Status | Additional Comment |
|---|---|---|
| ADC | Supported | |
| ADC Buf | Not Supported | |
| Battery Monitor | Supported | |
| Comparator | Supported | |
| DMA | Supported | |
| GPIO | Supported | |
| GPTimer | Supported | |
| I2C Central | Supported | |
| I2C Peripheral | Supported | |
| NVS | Supported | |
| Power | Supported | Supports shutdown, standby, idle and active power modes |
| PWM | Not Supported | |
| RNG | Supported | |
| SPI Central | Supported | |
| SPI Peripheral | Supported | |
| Temperature | Supported | Include over temp shutdown function |
| TRNG | Not Supported | |
| Watchdog | Supported |
| TI Crypto Driver Overview | Support Status | Additional Comment |
|---|---|---|
| AES-CCM | Supported | AESCCM_generateNonce not supported |
| AES-ECB | Supported | AESECB_oneStepDecrypt, AESECB_setupDecrypt not supported |
| AES-GCM | Supported | |
| AES-CTR | Supported | |
| AES-CMA | Supported | |
| AES-CBC | Supported | AESCBC_oneStepDecrypt, AESCBC_setupDecrypt not supported |
| AES-CTR-DRBG | Supported | |
| AES-CMAC | Supported | |
| SHA-256 | Supported | |
| ECDH | Supported |
Documentation
What’s New
- [BLE5Stack] OAD Dual Image Support added to SDK
- CC2340R5 4x4 package (RGE) support implemented.
- Further optimizations have been implemented to the RF settings of the SimpleLink™ Low Power F3 SDK release.
Refer to the Document Overview for the individual release notes and details for starting development with each SDK component.
Upgrade and Compatibility Information
This release supports SimpleLink Low Power F3 silicon.
- CC2340R5
Operating System Support
- Windows® Windows 10
- Ubuntu 20.04 LTS 64-bit
- macOS Ventura 13.4.1
Dependencies
- TI Code Composer Studio: CCS-12.4.0
- TI ARM Clang Compiler: 2.1.3.LTS
- FreeRTOS: 202104.00
- SysConfig: 1.17.0
- UniFlash: 8.4.0
- IAR Embedded Workbench:: 9.40.1
Device Support
This SDK supports the following SimpleLink CC23xx wireless MCUs:
- CC2340R5
Development Board Support
- CC2340R5 LaunchPad™ Development Kit
Known Issues
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.