![]() |
![]() |
TI Utilities API
|
#include <stdint.h>
#include <stddef.h>
Go to the source code of this file.
Data Structures | |
struct | Log_Module |
Macros | |
#define | Log_MODULE_DEFINE(...) |
#define | Log_MODULE_USE(...) |
#define | Log_EVENT_DEFINE(name, fmt) |
#define | Log_EVENT_USE(name, fmt) |
#define | Log_printf(module, level, ...) |
#define | Log_event(module, level, ...) |
#define | Log_buf(module, level, ...) |
#define | _Log_DEFINE_LOG_VERSION(module, version) |
Typedefs | |
typedef enum Log_Level | Log_Level |
typedef const struct Log_Module | Log_Module |
typedef void(* | Log_printf_fxn) (const Log_Module *handle, uint32_t header, uint32_t index, uint32_t numArgs,...) |
typedef void(* | Log_buf_fxn) (const Log_Module *handle, uint32_t header, uint32_t index, uint8_t *data, size_t size) |
Enumerations | |
enum | Log_Level { Log_DEBUG = 1, Log_VERBOSE = 4, Log_INFO = 16, Log_WARNING = 64, Log_ERROR = 256, Log_ALL = 1 + 4 + 16 + 64 + 256, Log_ENABLED = 512 } |