TI Proprietary RF 7.10.00 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink™ CC23xx wireless microcontrollers. The Proprietary RF software package contains:
- Example projects how to use the Radio Control Layer (RCL) commands.
This is release version 7.10.00.
Proprietary RF Documentation
The SimpleLink™ Low Power F3 Software Development Kit (SDK) allows easier product development by combining TI-drivers and RCL in one unified SDK.
What’s New
ID | Summary |
---|---|
PROPRF-1155 | Add NoRTOS Proprietary RF examples for CC2340R5 |
PROPRF-1118 | Create rfCarrierWave example for CC2340R5 |
PROPRF-1117 | Create rfPacketTx and rfPacketRx examples for CC2340R5 |
PROPRF-1103 | Create rfPacketErrorRate example for CC2340R5 |
Fixed Issues
ID | Summary |
---|---|
None | None |
Known Issues
ID | Summary |
---|---|
None | None |
Operating System Support
The Proprietary RF package builds on all host environments and tool chains supported by the SimpleLink™ Low Power F3 Software Development Kit. See the top-level SDK release notes for details.
Dependencies
Recommended:
- SmartRF Studio 8 for creating and testing PHY configurations.
- UniFlash to flash binaries onto the device.
- SysConfig Standalone tool for IAR IDE
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF examples were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.