132 #ifndef ti_drivers_watchdog_WatchdogLPF3__include 133 #define ti_drivers_watchdog_WatchdogLPF3__include 138 #include <ti/drivers/dpl/HwiP.h> unsigned long reloadValue
Definition: WatchdogLPF3.h:180
Watchdog_DebugMode debugStallMode
Definition: WatchdogLPF3.h:191
Watchdog driver interface.
Watchdog Object for CC23X0.
Definition: WatchdogLPF3.h:188
bool isOpen
Definition: WatchdogLPF3.h:190
const Watchdog_FxnTable WatchdogLPF3_fxnTable
Watchdog function table for CC23X0.
Watchdog_DebugMode
Watchdog debug stall settings.
Definition: Watchdog.h:264
HwiP_Struct hwi
Definition: WatchdogLPF3.h:193
Watchdog hardware attributes for CC23X0.
Definition: WatchdogLPF3.h:178
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:360