306 #ifndef ti_drivers_i2c_I2CLPF3__include 307 #define ti_drivers_i2c_I2CLPF3__include 315 #include <ti/drivers/dpl/SwiP.h> Power_NotifyObj i2cPostObj
Definition: I2CLPF3.h:439
uint8_t sclPin
Definition: I2CLPF3.h:414
uint8_t sdaPin
Definition: I2CLPF3.h:411
uint8_t sclPin
Definition: I2CLPF3.h:435
uint8_t pinSCL
Definition: I2CLPF3.h:345
I2C_BASE_OBJECT SwiP_Struct swi
Definition: I2CLPF3.h:428
uint8_t sclPinMux
Definition: I2CLPF3.h:415
uint8_t sdaPinMux
Definition: I2CLPF3.h:412
I2C_BASE_HWATTRS unsigned long powerMngrId
Definition: I2CLPF3.h:400
uint32_t bitRate
Definition: I2CLPF3.h:431
I2CLPF3 Object.
Definition: I2CLPF3.h:423
uint8_t sdaPin
Definition: I2CLPF3.h:434
Power notify object structure.
Definition: Power.h:445
uint32_t swiPriority
Definition: I2CLPF3.h:409
void * i2cPostFxn
Definition: I2CLPF3.h:438
I2CLPF3 Hardware attributes.
Definition: I2CLPF3.h:395
uint8_t pinSDA
Definition: I2CLPF3.h:344
I2CLPF3 Pin Configuration.
Definition: I2CLPF3.h:342
Inter-Integrated Circuit (I2C) Driver.