53 #ifndef ti_drivers_ecdsa_ECDSALPF3SW__include 54 #define ti_drivers_ecdsa_ECDSALPF3SW__include 61 #include <third_party/ecc/include/lowlevelapi.h> 97 #ifndef ECDSALPF3SW_ECC_WINDOW_SIZE 98 #define ECDSALPF3SW_ECC_WINDOW_SIZE 3 105 #if (ECDSALPF3SW_ECC_WINDOW_SIZE == 2) 106 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 227 107 #elif (ECDSALPF3SW_ECC_WINDOW_SIZE == 3) 108 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 254 109 #elif (ECDSALPF3SW_ECC_WINDOW_SIZE == 4) 110 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 308 111 #elif (ECDSALPF3SW_ECC_WINDOW_SIZE == 5) 112 #define ECDSALPF3SW_ECC_WORKZONE_WORDS 416 114 #error "Invalid ECDSALPF3SW_ECC_WINDOW_SIZE" TI Driver for Elliptic Curve Digital Signature Algorithm.
ECDSA_ReturnBehavior
The way in which ECDSA function calls return after performing an encryption + authentication or decry...
Definition: ECDSA.h:505
bool isOpen
Definition: ECDSALPF3SW.h:124
ECDSALPF3SW Object.
Definition: ECDSALPF3SW.h:122
ECC_State eccState
Definition: ECDSALPF3SW.h:126
ECDSA_ReturnBehavior returnBehavior
Definition: ECDSALPF3SW.h:125
#define ECDSALPF3SW_ECC_WORKZONE_WORDS
Definition: ECDSALPF3SW.h:108
uint8_t dummy
Definition: ECDSALPF3SW.h:75
ECDSALPF3SW Hardware Attributes.
Definition: ECDSALPF3SW.h:73