33 #ifndef ti_drivers_cryptoutils_ecc_ECCInitLPF3SW__include 34 #define ti_drivers_cryptoutils_ecc_ECCInitLPF3SW__include 38 #include <third_party/ecc/include/ECCSW.h> void ECCInitLPF3SW_Curve25519(ECC_State *state, uint8_t windowSize, uint32_t *workZone)
Initializes the ECC state with Curve25519 curve params.
void ECCInitLPF3SW_NISTP256(ECC_State *state, uint8_t windowSize, uint32_t *workZone)
Initializes the ECC state with NIST P256 curve params.