SPICC26XXDMA.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2018, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
595 #ifndef ti_drivers_spi_SPICC26XXDMA__include
596 #define ti_drivers_spi_SPICC26XXDMA__include
597 
598 #ifdef __cplusplus
599 extern "C" {
600 #endif
601 
602 #include <stdint.h>
603 #include <ti/drivers/SPI.h>
606 #include <ti/drivers/Power.h>
608 
609 #include <ti/drivers/dpl/HwiP.h>
610 #include <ti/drivers/dpl/SemaphoreP.h>
611 #include <ti/drivers/dpl/SwiP.h>
612 
623 /* Add SPICC26XXDMA_STATUS_* macros here */
624 
644 #define SPICC26XXDMA_CMD_RETURN_PARTIAL_ENABLE (SPI_CMD_RESERVED + 0)
645 
653 #define SPICC26XXDMA_CMD_RETURN_PARTIAL_DISABLE (SPI_CMD_RESERVED + 1)
654 
661 #define SPICC26XXDMA_CMD_SET_CSN_PIN (SPI_CMD_RESERVED + 2)
662 
664 /* BACKWARDS COMPATIBILITY */
665 #define SPICC26XXDMA_RETURN_PARTIAL_ENABLE SPICC26XXDMA_CMD_RETURN_PARTIAL_ENABLE
666 #define SPICC26XXDMA_RETURN_PARTIAL_DISABLE SPICC26XXDMA_CMD_RETURN_PARTIAL_DISABLE
667 #define SPICC26XXDMA_SET_CSN_PIN SPICC26XXDMA_CMD_SET_CSN_PIN
668 /* END BACKWARDS COMPATIBILITY */
669 
676 
690 
745 typedef struct SPICC26XXDMA_HWAttrsV1 {
747  uint32_t baseAddr;
749  uint8_t intNum;
763  uint8_t intPriority;
769  uint32_t swiPriority;
771  PowerCC26XX_Resource powerMngrId;
786 
790 
796 typedef struct SPICC26XXDMA_Object {
797  /* SPI control variables */
799  unsigned int transferTimeout;
808  unsigned int bitRate;
809  unsigned int dataSize;
812  /* SPI SYS/BIOS objects */
813  HwiP_Struct hwi;
814  SwiP_Struct swi;
815  SemaphoreP_Struct transferComplete;
817  /* SPI current transaction */
819  size_t amtDataXferred;
820  size_t currentXferAmt;
823  /* Support for dynamic CSN pin allocation */
826  /* PIN driver state object and handle */
829 
830  /* UDMA driver handle */
832 
833  /* Optional slave mode features */
836  /* Scratch buffer of size uint32_t */
837  uint16_t scratchBuf;
838 
839  /* SPI pre- and post notification functions */
840  void *spiPreFxn;
841  void *spiPostFxn;
845  volatile bool spiPowerConstraint;
847  bool isOpen;
849 
850 
851 #ifdef __cplusplus
852 }
853 #endif
854 
855 #endif /* ti_drivers_spi_SPICC26XXDMA__include */
Definition: SPICC26XXDMA.h:687
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:577
PIN_Id csnPin
Definition: SPICC26XXDMA.h:824
const SPI_FxnTable SPICC26XXDMA_fxnTable
uint16_t defaultTxBufValue
Definition: SPICC26XXDMA.h:773
SPI driver interface.
uint32_t baseAddr
Definition: SPICC26XXDMA.h:747
void(* SPI_CallbackFxn)(SPI_Handle handle, SPI_Transaction *transaction)
The definition of a callback function used by the SPI driver when used in SPI_MODE_CALLBACK.
Definition: SPI.h:564
enum SPI_Mode_ SPI_Mode
Definitions for various SPI modes of operation.
Power_NotifyObj spiPostObj
Definition: SPICC26XXDMA.h:843
unsigned int bitRate
SPI bit rate in Hz.
Definition: SPICC26XXDMA.h:808
A SPI_Transaction data structure is used with SPI_transfer(). It indicates how many SPI_FrameFormat f...
Definition: SPI.h:546
SPI_CallbackFxn transferCallbackFxn
Definition: SPICC26XXDMA.h:800
struct SPICC26XXDMA_Object * SPICC26XXDMA_Handle
uint32_t minDmaTransferSize
Definition: SPICC26XXDMA.h:788
uint8_t intPriority
SPI CC26XXDMA Peripheral&#39;s interrupt priority.
Definition: SPICC26XXDMA.h:763
Power Manager interface.
uint32_t rxChannelBitMask
Definition: SPICC26XXDMA.h:775
void * spiPreFxn
Definition: SPICC26XXDMA.h:840
UDMACC26XX Global configuration.
Definition: UDMACC26XX.h:231
uint32_t txChannelBitMask
Definition: SPICC26XXDMA.h:777
uint16_t scratchBuf
Definition: SPICC26XXDMA.h:837
Power manager interface for CC26XX/CC13XX.
Power notify object structure.
Definition: Power.h:121
PIN_Id clkPin
Definition: SPICC26XXDMA.h:783
SPICC26XXDMA Hardware attributes.
Definition: SPICC26XXDMA.h:745
volatile bool spiPowerConstraint
Definition: SPICC26XXDMA.h:845
PIN_Id misoPin
Definition: SPICC26XXDMA.h:781
SPI_TransferMode transferMode
Definition: SPICC26XXDMA.h:798
SPICC26XXDMA Object.
Definition: SPICC26XXDMA.h:796
enum SPI_TransferMode_ SPI_TransferMode
SPI transfer mode determines the whether the SPI controller operates synchronously or asynchronously...
Device-specific pin & GPIO driver for CC26xx family [def].
The definition of a SPI function table that contains the required set of functions to control a speci...
Definition: SPI.h:678
void * spiPostFxn
Definition: SPICC26XXDMA.h:841
PIN_State pinState
Definition: SPICC26XXDMA.h:827
SPI_Mode mode
Definition: SPICC26XXDMA.h:801
SPICC26XXDMA_FrameSize
Definition: SPICC26XXDMA.h:686
SPICC26XXDMA_FrameSize frameSize
Definition: SPICC26XXDMA.h:821
UDMACC26XX driver implementation.
bool returnPartial
Definition: SPICC26XXDMA.h:834
struct SPICC26XXDMA_Object SPICC26XXDMA_Object
SPICC26XXDMA Object.
struct SPICC26XXDMA_HWAttrsV1 SPICC26XXDMA_HWAttrsV1
SPICC26XXDMA Hardware attributes.
PIN_Id csnPin
Definition: SPICC26XXDMA.h:785
UDMACC26XX_Handle udmaHandle
Definition: SPICC26XXDMA.h:831
uint8_t intNum
Definition: SPICC26XXDMA.h:749
PIN_Id mosiPin
Definition: SPICC26XXDMA.h:779
unsigned int transferTimeout
Definition: SPICC26XXDMA.h:799
underlying data structure for type PIN_State
Definition: PIN.h:707
enum SPI_FrameFormat_ SPI_FrameFormat
Definitions for various SPI data frame formats.
HwiP_Struct hwi
Definition: SPICC26XXDMA.h:813
SPI_FrameFormat frameFormat
Definition: SPICC26XXDMA.h:810
Power_NotifyObj spiPreObj
Definition: SPICC26XXDMA.h:842
SemaphoreP_Struct transferComplete
Definition: SPICC26XXDMA.h:815
SwiP_Struct swi
Definition: SPICC26XXDMA.h:814
size_t amtDataXferred
Definition: SPICC26XXDMA.h:819
bool isOpen
Definition: SPICC26XXDMA.h:847
uint32_t swiPriority
SPI SWI priority. The higher the number, the higher the priority. The minimum is 0 and the maximum is...
Definition: SPICC26XXDMA.h:769
Definition: SPICC26XXDMA.h:688
PowerCC26XX_Resource powerMngrId
Definition: SPICC26XXDMA.h:771
size_t currentXferAmt
Definition: SPICC26XXDMA.h:820
PIN_Handle pinHandle
Definition: SPICC26XXDMA.h:828
unsigned int dataSize
Definition: SPICC26XXDMA.h:809
SPI_Transaction * currentTransaction
Definition: SPICC26XXDMA.h:818
Copyright 2018, Texas Instruments Incorporated