Changelog
Table of Contents
SimpleLink™ CC2640R2 SDK 5.30.01
New Features
BLE5-Stack
| ID | Summary |
|---|---|
| None | None |
BLE-Stack
| ID | Summary |
|---|---|
| None | None |
Fixed Issues
BLE5-Stack
| ID | Summary |
|---|---|
| BLESTACK-5697 | [BLE5][PSIRT] Stack generates unexpected RPA |
| BLESTACK-5657 | [BLE5] Implement Private Key Validation on public key generation on CC2640R2 |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-5696 | [BLE3][PSIRT] Stack generates unexpected RPA |
| BLESTACK-5634 | [BLE3] Implement Private Key Validation on public key generation on CC2640R2 |
Known Issues
BLE5-Stack
| ID | Summary |
|---|---|
| BLESTACK-5513 | Host Test project fails to build for multiple configurations |
| BLESTACK-4058 | Host test and other applications do not receive the HCI Command Complete when HCI_LE_Rand is called |
| BLESTACK-3877 | Maximum supported number of concurrent BLE connections: 2 (embedded sample applications), and 3 (Host Test). Additional connections can be supported when using Cache-As-RAM |
| BLESTACK-3834 | Periodic advertisements are not supported |
| BLESTACK-3685 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
| BLESTACK-3678 | Host test peripheral + central build is not supported |
| BLESTACK-2711 | Issue when Scanning for extended advertisements using the 2M PHY |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-5454 | [Build] BLE3 Simple Peripheral OAD on-chip examples fail to compile due to memory limitation with CCS |
| BLESTACK-5152 | Multi Role with Cache as RAM app fails to pair to 8 devices |
| BLESTACK-5009 | Peer's RPA is not re-generated on address resolution timeout when local IRK is all zeros |
| BLESTACK-4511 | CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection |
| BLESTACK-4505 | Enabling a specific off-chip image is not working for CC2640R2 |
| BLESTACK-4459 | Revert to factory image not working for CC2640R2 off-chip OAD |
| BLESTACK-4263 | BIM reserves extra pages of flash when not using secure OAD |
| BLESTACK-4133 | Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board |
| BLESTACK-3934 | L2CAP recombination failing in some cases when data length update combines with L2CAP packet |
| BLESTACK-3641 | L2CAP Connection Oriented Channels are not available in multi-role configurations |
| BLESTACK-3640 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
| BLESTACK-2706 | Multi-role incorrectly sets gapRole_AdvEnabled when enabling non-connectable advertisements. |
SimpleLink™ CC2640R2 SDK 5.30.00
New Features
BLE5-Stack
| ID | Summary |
|---|---|
| None | None |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-5575 | [RTLS] Remove RTLS Passive example from CC2640R2 SDK |
| BLESTACK-5574 | [RTLS] Update the CM example to support tracking up to 8 simultaneous BLE connections |
TI Proprietary-RF
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| None | None |
Fixed Issues
BLE5-Stack
| ID | Summary |
|---|---|
| BLESTACK-5572 | Impersonation the Passkey Entry Protocol – exclude debug keys from rejection of mirror attack |
| BLESTACK-5553 | [Errata 17113] Impersonation the Passkey Entry Protocol – do not except the same x coordinate of the public key during pairing |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-5590 | Overwriting the Bond Table with 11 devices |
| BLESTACK-5571 | Impersonation the Passkey Entry Protocol – exclude debug keys from rejection of mirror attack |
| BLESTACK-5554 | [Errata 17113] Impersonation the Passkey Entry Protocol – do not except the same x coordinate of the public key during pairing |
| BLESTACK-5545 | Crypto driver causes connection termination |
| BLESTACK-5544 | Connection is not rejected while Channel Map in Connect Indication is invalid |
TI Proprietary-RF
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| TIDRIVERS-5168 | Implement Private Key Validation on ECDH public key generation on CC1310 |
| TIDRIVERS-5167 | Implement security sensitive input validation on ECDSA functions on CC1310 |
| TIDRIVERS-5166 | Implement Public Key Validation on ECDH shared secret generation on CC1310 |
Known Issues and Limitations
BLE5-Stack
| ID | Summary |
|---|---|
| BLESTACK-5513 | Host Test project fails to build for multiple configurations |
| BLESTACK-4058 | Host test and other applications do not receive the HCI Command Complete when HCI_LE_Rand is called |
| BLESTACK-3877 | Maximum supported number of concurrent BLE connections: 2 (embedded sample applications), and 3 (Host Test). Additional connections can be supported when using Cache-As-RAM |
| BLESTACK-3834 | Periodic advertisements are not supported |
| BLESTACK-3685 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
| BLESTACK-3678 | Host test peripheral + central build is not supported |
| BLESTACK-2711 | Issue when Scanning for extended advertisements using the 2M PHY |
BLE-Stack
| ID | Summary |
|---|---|
| BLESTACK-5454 | [Build] BLE3 Simple Peripheral OAD on-chip examples fail to compile due to memory limitation with CCS |
| BLESTACK-5152 | Multi Role with Cache as RAM app fails to pair to 8 devices |
| BLESTACK-5009 | Peer's RPA is not re-generated on address resolution timeout when local IRK is all zeros |
| BLESTACK-4511 | CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection |
| BLESTACK-4505 | Enabling a specific off-chip image is not working for CC2640R2 |
| BLESTACK-4459 | Revert to factory image not working for CC2640R2 off-chip OAD |
| BLESTACK-4263 | BIM reserves extra pages of flash when not using secure OAD |
| BLESTACK-4133 | Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board |
| BLESTACK-3934 | L2CAP recombination failing in some cases when data length update combines with L2CAP packet |
| BLESTACK-3641 | L2CAP Connection Oriented Channels are not available in multi-role configurations |
| BLESTACK-3640 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
| BLESTACK-2706 | Multi-role incorrectly sets gapRole_AdvEnabled when enabling non-connectable advertisements. |
TI Proprietary-RF
| ID | Summary |
|---|---|
| None | None |
TI-RTOS and Drivers
| ID | Summary |
|---|---|
| TIDRIVERS-4844 | Implement restrictions in errata note IOC_01 in SysConfig |
| TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
| TIDRIVERS-3636 | I2C_transfer() occasionally fails when called from an interrupt context |
| TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |