![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.08.00
|
This file contains configurable variables for the Micro BLE Stack radio.
In general, the configuration values vary by device type, device version and board characteristics. The definitions and values listed in urfcfg.h and urfcfg.c can be changed or more sets of definitions and values can be added, depending on which version/type of device and what characteristics the board has.
Go to the source code of this file.
Macros | |
#define | RF_BIAS_MODE_MASK 0x08 |
RF Bias Mode Mask. | |
#define | RF_FE_ANT_DIVERSITY_RFN_FIRST 4 |
Antenna Diveristy RFN First. | |
#define | RF_FE_ANT_DIVERSITY_RFP_FIRST 3 |
Antenna Diversity RFP First. | |
#define | RF_FE_DIFFERENTIAL 0 |
Differential. | |
#define | RF_FE_EXT_BIAS (1<<3) |
External Bias. | |
#define | RF_FE_INT_BIAS (0<<3) |
Internal Bias. | |
#define | RF_FE_IOD {NULL, NULL, NULL} |
IOD. | |
#define | RF_FE_IOD_NUM 3 |
IOD Number. | |
#define | RF_FE_IOD_VAL {NULL, NULL, NULL} |
IOD Value. | |
#define | RF_FE_MODE_AND_BIAS (RF_FE_DIFFERENTIAL | RF_FE_EXT_BIAS) |
RF Front End Mode and Bias Configuration. | |
#define | RF_FE_SATURATION 0 |
// RF FE saturation | |
#define | RF_FE_SENSITIVITY 0 |
// RF FE sensitivity | |
#define | RF_FE_SINGLE_ENDED_RFN 2 |
Single Ended RFN. | |
#define | RF_FE_SINGLE_ENDED_RFN_EXT_PINS 6 |
Single Ended RFN External Pins. | |
#define | RF_FE_SINGLE_ENDED_RFP 1 |
Single Ended RFP. | |
#define | RF_FE_SINGLE_ENDED_RFP_EXT_PINS 5 |
Single Ended RFP External Pins. | |
#define | RF_FRONTEND_MODE_MASK 0x07 |
Frontend Mode Mask. | |
#define | TX_POUT(IB, GC, TC) (uint16)((((TC) & 0xFF) << 8) | (((GC) & 0x03) << 6) | ((IB) & 0x3F)) |
TX power table calculation. More... | |
#define | TX_POWER_0_DBM 0 |
0 dBm | |
#define | TX_POWER_1_DBM 1 |
1 dBm | |
#define | TX_POWER_2_DBM 2 |
2 dBm | |
#define | TX_POWER_3_DBM 3 |
3 dBm | |
#define | TX_POWER_4_DBM 4 |
4 dBm | |
#define | TX_POWER_5_DBM 5 |
5 dBm | |
#define | TX_POWER_MINUS_12_DBM -12 |
-12 dBm | |
#define | TX_POWER_MINUS_15_DBM -15 |
-15 dBm | |
#define | TX_POWER_MINUS_18_DBM -18 |
-18 dBm | |
#define | TX_POWER_MINUS_21_DBM -21 |
-21 dBm | |
#define | TX_POWER_MINUS_3_DBM -3 |
-3 dBm | |
#define | TX_POWER_MINUS_6_DBM -6 |
-6 dBm | |
#define | TX_POWER_MINUS_9_DBM -9 |
-9 dBm | |
Variables | |
uint8 | numTxPowerVal |
Number of Tx Power Values. | |
PACKED_TYPEDEF_CONST_STRUCT | |
dBm More... | |
uint16 | txPowerVal |
Tx Power Value. | |
const uint8 | ubFeModeBias |
RF frontend mode bias. | |
const RF_Mode | ubRfMode |
RF Core patch. | |
uint32 | ubRfRegOverride [] |
Overrides for CMD_RADIO_SETUP. | |
const ubTxPowerTable_t | ubTxPowerTable |
TX Power table. | |
ubTxPowerTable_t | |
Tx Power Table. | |
ubTxPowerVal_t | |
Tx Power Value. | |