133 #include "hal_types.h" 134 #include <ti/sysbios/knl/Queue.h> 146 #ifdef OAD_BLE_SECURITY 147 #define OAD_WRITE_PERMIT GATT_PERMIT_AUTHEN_WRITE 149 #define OAD_WRITE_PERMIT GATT_PERMIT_WRITE 150 #endif //OAD_SECURITY 155 #define OAD_IMG_ID_RETRIES 3 168 #define OAD_QUEUE_EVT Event_Id_01 175 #define OAD_DL_COMPLETE_EVT Event_Id_02 191 #define OAD_SERVICE_UUID 0xFFC0 196 #define OAD_IMG_IDENTIFY_UUID 0xFFC1 201 #define OAD_IMG_BLOCK_UUID 0xFFC2 207 #define OAD_IMG_COUNT_UUID 0xFFC3 214 #define OAD_IMG_STATUS_UUID 0xFFC4 219 #define OAD_EXT_CTRL_UUID 0xFFC5 231 #define OAD_IDX_IMG_IDENTIFY 0 236 #define OAD_IDX_IMG_BLOCK 1 241 #define OAD_IDX_EXT_CTRL 2 249 #define OAD_ATT_OVERHEAD 3 254 #define OAD_BLK_NUM_HDR_SZ 4 261 #define OAD_DEFAULT_BLOCK_SIZE 20 268 #define OAD_MAX_BLOCK_SIZE 244 273 #define OAD_IMAGE_ID_RSP_LEN 0x01 285 #define OAD_EXT_CTRL_GET_BLK_SZ 0x01 292 #define OAD_EXT_CTRL_IMG_CNT 0x02 299 #define OAD_EXT_CTRL_START_OAD 0x03 306 #define OAD_EXT_CTRL_ENABLE_IMG 0x04 312 #define OAD_EXT_CTRL_CANCEL_OAD 0x05 318 #define OAD_EXT_CTRL_DISABLE_BLK_NOTIF 0x06 324 #define OAD_EXT_CTRL_GET_SW_VER 0x07 330 #define OAD_EXT_CTRL_GET_IMG_STAT 0x08 336 #define OAD_EXT_CTRL_GET_PROF_VER 0x09 342 #define OAD_EXT_CTRL_GET_DEV_TYPE 0x10 349 #define OAD_EXT_CTRL_GET_IMG_INFO 0x11 355 #define OAD_EXT_CTRL_BLK_RSP_NOTIF 0x12 361 #define OAD_EXT_CTRL_ERASE_BONDS 0x13 370 #define OAD_EXT_CTRL_CMD_NOT_SUPPORTED 0xFF 378 #define OAD_IMG_INFO_ONCHIP 0x01 386 #define OAD_DEFAULT_INACTIVITY_TIME 10000 392 #define OAD_MIN_INACTIVITY_TIME 4000 397 #define OAD_CHAR_CNT 3 402 #define OAD_CCCD_CNT OAD_CHAR_CNT 409 #define OAD_SUCCESS 0 410 #define OAD_CRC_ERR 1 411 #define OAD_FLASH_ERR 2 412 #define OAD_BUFFER_OFL 3 413 #define OAD_ALREADY_STARTED 4 414 #define OAD_NOT_STARTED 5 415 #define OAD_DL_NOT_COMPLETE 6 416 #define OAD_NO_RESOURCES 7 417 #define OAD_IMAGE_TOO_BIG 8 418 #define OAD_INCOMPATIBLE_IMAGE 9 419 #define OAD_INVALID_FILE 10 420 #define OAD_INCOMPATIBLE_FILE 11 421 #define OAD_AUTH_FAIL 12 422 #define OAD_EXT_NOT_SUPPORTED 13 423 #define OAD_DL_COMPLETE 14 424 #define OAD_CCCD_NOT_ENABLED 15 425 #define OAD_IMG_ID_TIMEOUT 16 429 #if defined(DeviceFamily_CC26X2) || defined(DeviceFamily_CC13X2) 431 #define BIM_START 0x56000 433 #define BIM_START 0x1F000 440 #define OAD_IMG_PG_INVALID 0xFF 446 #define OAD_EFL_MAX_META 4 455 #define EXT_CTRL_OP_CODE(pData)(pData[0]) 464 PACKED_TYPEDEF_STRUCT
480 PACKED_TYPEDEF_STRUCT
491 PACKED_TYPEDEF_STRUCT
546 PACKED_TYPEDEF_STRUCT
555 PACKED_TYPEDEF_STRUCT
564 PACKED_TYPEDEF_STRUCT
573 PACKED_TYPEDEF_STRUCT
585 PACKED_TYPEDEF_STRUCT
597 PACKED_TYPEDEF_STRUCT
612 PACKED_TYPEDEF_STRUCT
662 extern uint8_t
OAD_open(uint32_t oadTimeout);
uint8_t imgCpStat
Image copy status bytes.
Definition: oad.h:469
uint8_t oadCreateFactoryImageBackup(void)
uint8_t crcStat
Image CRC status flag.
Definition: oad.h:494
uint8_t cmdID
External control op-code.
Definition: oad.h:482
External Control Command received.
Definition: oad.h:507
uint8_t imgCpStat
Image copy flag.
Definition: oad.h:493
uint8_t softVer[4]
Software version of the image.
Definition: oad_image_header.h:531
uint8_t imgType
Image Type.
Definition: oad.h:603
OAD peer timed out.
Definition: oad.h:508
uint16_t len
Length of data received.
Definition: oad.h:519
uint8_t imgCpStat
Image copy status.
Definition: oad.h:601
uint32_t requestedBlk
Requested block number.
Definition: oad.h:484
uint8_t profVer
OAD profile version.
Definition: oad.h:558
oadEvent_e event
Event that occurred.
Definition: oad.h:517
uint8_t hardwareRev
Hardware revision Field from ChipInfo module.
Definition: oad.h:590
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:557
uint8_t crcStat
CRC status.
Definition: oad.h:470
uint8_t bimVer
BIM version.
Definition: oad.h:467
uint8_t imgNo
Image number flag.
Definition: oad.h:496
uint8_t imgType
Image Type.
Definition: oad.h:471
uint16_t OAD_getBlockSize(void)
bool OAD_getSWVersion(uint8_t *swVer, uint8_t len)
uint8_t imgType
Image type flag.
Definition: oad.h:495
uint8_t OAD_processQueue(void)
uint8_t OAD_open(uint32_t oadTimeout)
uint8_t imgNo
Image Number.
Definition: oad.h:616
uint8_t chipType
Chip Type Field from ChipInfo module.
Definition: oad.h:588
Image block request/response event.
Definition: oad.h:505
uint32_t len
Image length in octets.
Definition: oad.h:473
uint16_t techType
Wireless technology type.
Definition: oad.h:617
oadState_e
Definition: oad.h:527
uint8_t imgType
Image Type.
Definition: oad.h:615
uint8_t prevBlkStat
Status of previous block write.
Definition: oad.h:483
OAD module is configuring for a download.
Definition: oad.h:531
void OAD_register(oadTargetCBs_t *pfnOadCBs)
uint8_t OAD_setBlockSize(uint16_t mtuSize)
OAD module is not performing any action.
Definition: oad.h:529
OAD module is validating an received image.
Definition: oad.h:533
uint16_t connHandle
Connection event was received on.
Definition: oad.h:518
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:566
oadWriteCB_t pfnOadWrite
The peer has written to the OAD service.
Definition: oad.h:645
uint8_t rsvd
RFU.
Definition: oad.h:591
uint8_t * pData
Pointer to data received.
Definition: oad.h:521
uint16_t oadBlkSz
OAD block size.
Definition: oad.h:567
uint8_t imgNo
Image number of 'image type'.
Definition: oad.h:472
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:575
OAD module is receiving an image.
Definition: oad.h:532
OAD module is checking an image.
Definition: oad.h:530
uint16_t offset
GATT offset into blob.
Definition: oad.h:520
uint8_t chipFamily
Chip Family Field from ChipInfo module.
Definition: oad.h:589
uint32_t len
Image length in bytes.
Definition: oad_image_header.h:529
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:548
#define OAD_SW_VER_LEN
Definition: oad_image_header.h:400
uint8_t crcStat
Image CRC status.
Definition: oad.h:602
uint16_t OAD_getactiveCxnHandle()
void(* oadWriteCB_t)(uint8_t event, uint16_t arg)
Definition: oad.h:638
bool OAD_isUsrAppValid(void)
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:599
uint8_t status
Status of command.
Definition: oad.h:549
Image identify received.
Definition: oad.h:504
uint8_t metaVer
Metadata version.
Definition: oad.h:468
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:614
oadEvent_e
Definition: oad.h:502
uint8_t numImages
Number of images.
Definition: oad.h:600
OAD complete.
Definition: oad.h:506
uint8_t imgNo
Image Number.
Definition: oad.h:604
OAD module has completed a download.
Definition: oad.h:534
Queue_Elem _elem
New queue element to contain write evt info.
Definition: oad.h:516
uint8_t cmdID
Ext Ctrl Op-code.
Definition: oad.h:587