Changelog
Table of Contents
New Features
BLE5-Stack
ID | Summary |
---|---|
None | None |
BLE-Stack
ID | Summary |
---|---|
None | None |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
None | None |
Fixed Issues
BLE5-Stack
ID | Summary |
---|---|
BLESTACK-5371 | Memory leak during pairing |
BLESTACK-4878 | SNV: initNV can cause exception on corrupt SNV |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5436 | The CC2640 is stuck after receiving invalid CONNECTION_IND |
BLESTACK-5433 | Buffer overflow bug in the OAD implementation |
BLESTACK-5396 | Connection dropped with two Android master devices where second continuously reconnects |
BLESTACK-4878 | SNV: initNV can cause exception on corrupt SNV |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-4786 | PINCC26XX shall not update PORTID bits when updating IOCFG register |
TIDRIVERS-4770 | UARTCC26X0, UARTCC26X2 callback before read timeout |
TIDRIVERS-4046 | I2SCC26XX incorrectly calculates dmaBuffSizeConfig in MONO mode |
Known Issues and Limitations
BLE5-Stack
ID | Summary |
---|---|
BLESTACK-5513 | Host Test project fails to build for multiple configurations |
BLESTACK-4058 | Host test and other applications do not receive the HCI Command Complete when HCI_LE_Rand is called |
BLESTACK-3877 | Maximum supported number of concurrent BLE connections: 2 (embedded sample applications), and 3 (Host Test). Additional connections can be supported when using Cache-As-RAM |
BLESTACK-3834 | Periodic advertisements are not supported |
BLESTACK-3685 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
BLESTACK-3678 | Host test peripheral + central build is not supported |
BLESTACK-2711 | Issue when Scanning for extended advertisements using the 2M PHY |
BLE-Stack
ID | Summary |
---|---|
BLESTACK-5454 | [Build] BLE3 Simple Peripheral OAD onchip secure fails to compile due to memory limitation with CCS |
BLESTACK-5152 | Multi Role with Cache as RAM app fails to pair to 8 devices |
BLESTACK-5149 | [RTLS Passive] AoA angle calculation is deviated for boundary angles |
BLESTACK-5009 | Peer's RPA is not re-generated on address resolution timeout when local IRK is all zeros |
BLESTACK-4511 | CC2640R2 OAD target boots into user app after receiving reset command during unsecure on-chip OAD with a secure BLE connection |
BLESTACK-4505 | Enabling a specific off-chip image is not working for CC2640R2 |
BLESTACK-4459 | Revert to factory image not working for CC2640R2 off-chip OAD |
BLESTACK-4263 | BIM reserves extra pages of flash when not using secure OAD |
BLESTACK-4133 | Simple Observer: Cancel the discovery during discovery process received ERROR and need to reset the board |
BLESTACK-3934 | L2CAP recombination failing in some cases when data length update combines with L2CAP packet |
BLESTACK-3641 | L2CAP Connection Oriented Channels are not available in multi-role configurations |
BLESTACK-3640 | Number of simultaneous connections may be limited when attempting concurrent LE Secure Connections pairings |
BLESTACK-2706 | Multi-role incorrectly sets gapRole_AdvEnabled when enabling non-connectable advertisements. |
TI Proprietary-RF
ID | Summary |
---|---|
None | None |
TI-RTOS and Drivers
ID | Summary |
---|---|
TIDRIVERS-4844 | Implement restrictions in errata note IOC_01 in SysConfig |
TIDRIVERS-4801 | SPI MOSI line may periodically tri-state between transmissions at higher temperatures |
TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
TIDRIVERS-3636 | I2C_transfer() occasionally fails when called from an interrupt context |
TIDRIVERS-3635 | UART_read returns 0 in portable after a power-cycle on CC13x0 and CC26x0 devices |
TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |