MSP430 large code, restricted data Size Benchmarks
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 16.9.0
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7128 | 497 | 264 | 7889 | 512 | 512 | 0 | 574 | 1598 |
Semaphore | 8128 | 595 | 264 | 8987 | 512 | 512 | 0 | 604 | 1628 |
Mutex | 8360 | 793 | 264 | 9417 | 512 | 512 | 0 | 646 | 1670 |
Clock | 8654 | 847 | 264 | 9765 | 512 | 512 | 0 | 684 | 1708 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9298 | 717 | 282 | 10297 | 512 | 512 | 0 | 542 | 1566 |
Semaphore | 10370 | 875 | 292 | 11537 | 512 | 512 | 0 | 574 | 1598 |
Mutex | 10498 | 905 | 292 | 11695 | 512 | 512 | 0 | 574 | 1598 |
Clock | 10768 | 959 | 296 | 12023 | 512 | 512 | 0 | 586 | 1610 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13300 | 877 | 396 | 14573 | 512 | 1280 | 0 | 880 | 2672 |
Semaphore | 13376 | 877 | 396 | 14649 | 512 | 1280 | 0 | 908 | 2700 |
Mutex | 13570 | 877 | 396 | 14843 | 512 | 1280 | 0 | 952 | 2744 |
Timer | 14564 | 931 | 402 | 15897 | 512 | 1280 | 0 | 964 | 2756 |
All sizes are in 8-bit bytes