MSP430 large code, restricted data Object Size Benchmarks
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 16.9.0
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
Object Name | Size |
---|---|
Hwi | 12 |
Swi | 56 |
Task | 88 |
Semaphore | 40 |
GateMutex | 48 |
Clock | 48 |
POSIX Pthread | 168 |
POSIX Semaphore | 26 |
POSIX Mutex | 8 |
POSIX Timer | 64 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.