TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 18.1.1
BIOS Version: bios_6_55_00_05_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4156 | 1271 | 408 | 5835 | 1024 | 512 | 0 | 1058 | 2594 |
Semaphore | 4236 | 1271 | 408 | 5915 | 1024 | 512 | 0 | 1090 | 2626 |
Mutex | 4308 | 1271 | 408 | 5987 | 1024 | 512 | 0 | 1134 | 2670 |
Clock | 4388 | 1271 | 408 | 6067 | 1024 | 512 | 0 | 1174 | 2710 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 4372 | 1337 | 456 | 6165 | 1024 | 512 | 0 | 1086 | 2622 |
Semaphore | 4444 | 1337 | 456 | 6237 | 1024 | 512 | 0 | 1094 | 2630 |
Mutex | 4440 | 1337 | 456 | 6233 | 1024 | 512 | 0 | 1094 | 2630 |
Clock | 4512 | 1337 | 456 | 6305 | 1024 | 512 | 0 | 1098 | 2634 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 5348 | 1345 | 560 | 7253 | 1024 | 1280 | 0 | 1470 | 3774 |
Semaphore | 5488 | 1345 | 560 | 7393 | 1024 | 1280 | 0 | 1498 | 3802 |
Mutex | 5636 | 1345 | 552 | 7533 | 1024 | 1280 | 0 | 1542 | 3846 |
Timer | 6128 | 1345 | 560 | 8033 | 1024 | 1280 | 0 | 1546 | 3850 |
All sizes are in 8-bit bytes