TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432P401R:1
Tool Chain Version: 18.1.0
BIOS Version: bios_6_55_00_04_eng
XDCTools Version: xdctools_3_50_05_11_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7450 | 427 | 336 | 8213 | 1024 | 512 | 0 | 1090 | 2626 |
Semaphore | 8242 | 555 | 336 | 9133 | 1024 | 512 | 0 | 1122 | 2658 |
Mutex | 8458 | 659 | 336 | 9453 | 1024 | 512 | 0 | 1166 | 2702 |
Clock | 8722 | 727 | 336 | 9785 | 1024 | 512 | 0 | 1206 | 2742 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8786 | 662 | 352 | 9800 | 1024 | 512 | 0 | 1046 | 2582 |
Semaphore | 9522 | 772 | 368 | 10662 | 1024 | 512 | 0 | 1078 | 2614 |
Mutex | 9602 | 804 | 368 | 10774 | 1024 | 512 | 0 | 1078 | 2614 |
Clock | 9866 | 872 | 368 | 11106 | 1024 | 512 | 0 | 1090 | 2626 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11354 | 854 | 448 | 12656 | 1024 | 1280 | 0 | 1426 | 3730 |
Semaphore | 11538 | 854 | 448 | 12840 | 1024 | 1280 | 0 | 1454 | 3758 |
Mutex | 11698 | 854 | 448 | 13000 | 1024 | 1280 | 0 | 1498 | 3802 |
Timer | 12530 | 922 | 456 | 13908 | 1024 | 1280 | 0 | 1510 | 3814 |
All sizes are in 8-bit bytes